NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ECADImportBuilder More...
Public Types | |
enum | PositionMode { InferredOnly, AbsoluteOrigin, SelectOrigin, ByConstraints, Move } |
Represents the position mode. More... | |
Public Member Functions | |
unsafe NXOpen.Mechatronics.ComparisonResultContext | CompareObjects () |
Compares imported ECAD objects with logical objects. More... | |
unsafe NXOpen.BasePart | GenerateEcadModelComponent (string partName) |
Generates ECAD model component. More... | |
unsafe NXOpen.Mechatronics.LogicObject | CreateLogicalNode (string referenceDesignator) |
Creates logical node in system navigator. More... | |
unsafe void | EditLogicalNode (NXOpen.Mechatronics.LogicObject logicalNode, string itemName, string itemId, NXOpen.Assemblies.Component oldPartOcc, NXOpen.Assemblies.Component newPartOcc, NXOpen.Mechatronics.LogicObjectBuilder.ParameterData[] parameterData) |
Edits logical node in system navigator. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe string | ImportFile [get, set] |
Returns or sets the import file name More... | |
unsafe NXOpen.Mechatronics.ECADImportBuilder.PositionMode | PositionMethod [get, set] |
Returns or sets the position method, which is used in adding to assembly. More... | |
Represents a NXOpen.Mechatronics.ECADImportBuilder
To create a new instance of this class, use NXOpen.Mechatronics.PhysicsManager.CreateECADImportBuilder
Created in NX8.5.0
unsafe NXOpen.Mechatronics.ComparisonResultContext NXOpen.Mechatronics.ECADImportBuilder.CompareObjects | ( | ) |
Compares imported ECAD objects with logical objects.
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
unsafe NXOpen.Mechatronics.LogicObject NXOpen.Mechatronics.ECADImportBuilder.CreateLogicalNode | ( | string | referenceDesignator | ) |
Creates logical node in system navigator.
Created in NX8.5.0
Deprecated in NX9.0.0. This method has no replacement. It is no longer supported.
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
referenceDesignator | Multiple Reference Designator |
unsafe void NXOpen.Mechatronics.ECADImportBuilder.EditLogicalNode | ( | NXOpen.Mechatronics.LogicObject | logicalNode, |
string | itemName, | ||
string | itemId, | ||
NXOpen.Assemblies.Component | oldPartOcc, | ||
NXOpen.Assemblies.Component | newPartOcc, | ||
NXOpen.Mechatronics.LogicObjectBuilder.ParameterData[] | parameterData | ||
) |
Edits logical node in system navigator.
Created in NX8.5.0
Deprecated in NX9.0.0. This method has no replacement. It is no longer supported.
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
logicalNode | |
itemName | Logical Item Name |
itemId | Logical Item ID |
oldPartOcc | Old Component |
newPartOcc | New Component |
parameterData | Parameter Data Array |
unsafe NXOpen.BasePart NXOpen.Mechatronics.ECADImportBuilder.GenerateEcadModelComponent | ( | string | partName | ) |
Generates ECAD model component.
Created in NX8.5.0
Deprecated in NX9.0.0. This method has no replacement. It is no longer supported.
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
partName | ECAD Model Part Name |
|
getset |
Returns or sets the import file name
Created in NX8.5.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the position method, which is used in adding to assembly.
Created in NX8.5.0
Deprecated in NX9.0.0. This method has no replacement. It is no longer supported.
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")