NXOpen .NET Reference
12.0.0
|
Represents context of comparison results More...
Public Types | |
enum | ResolveConflictAction { Ignore, Create, Update } |
Defines actions for resolving conflicts More... | |
Public Member Functions | |
unsafe void | GetResults (out NXOpen.Mechatronics.ComparisonResult[] results) |
Gets a list of comparison results from the context More... | |
unsafe void | ResolveConflictResult (NXOpen.Mechatronics.ComparisonResult conflictResult, NXOpen.Mechatronics.ComparisonResultContext.ResolveConflictAction action, out NXOpen.Mechatronics.ComparisonResult[] replacements) |
Generates some new results to resolve the conflict More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.Mechatronics.ComparisonResultBase | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe string | EcadProjectId [get] |
Returns the ECAD project ID from the comparison context More... | |
unsafe string | PartName [get] |
Returns the part name from the comparison context More... | |
Properties inherited from NXOpen.Mechatronics.ComparisonResultBase | |
unsafe bool | Ignored [get, set] |
Returns or sets the flag marked if the object will be ingored when applying it to logical model More... | |
Represents context of comparison results
Created in NX9.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Mechatronics.ComparisonResultContext.GetResults | ( | out NXOpen.Mechatronics.ComparisonResult[] | results | ) |
Gets a list of comparison results from the context
Created in NX9.0.0
License requirements: None.
results | Array of results |
unsafe void NXOpen.Mechatronics.ComparisonResultContext.ResolveConflictResult | ( | NXOpen.Mechatronics.ComparisonResult | conflictResult, |
NXOpen.Mechatronics.ComparisonResultContext.ResolveConflictAction | action, | ||
out NXOpen.Mechatronics.ComparisonResult[] | replacements | ||
) |
Generates some new results to resolve the conflict
Created in NX9.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
conflictResult | |
action | |
replacements | Array of new generated results |
|
get |
Returns the ECAD project ID from the comparison context
Created in NX9.0.0
License requirements: None.
|
get |
Returns the part name from the comparison context
Created in NX9.0.0
License requirements: None.