NXOpen .NET Reference
12.0.0
|
Represents comparison result More...
Public Types | |
enum | Category { Create, UpdateAttributes, UpdateParts, Move, Delete, CreateConflict, MoveConflict, NotFoundConflict, NoAction } |
Defines categories of comparison results More... | |
Public Member Functions | |
unsafe void | GetAttributes (out NXOpen.Mechatronics.ComparisonResultAttribute[] attributes) |
Gets a list of attributes from the comparison result More... | |
unsafe void | GetElectricalParts (out NXOpen.Mechatronics.ComparisonResultElectricalPart[] electricalParts) |
Gets a list of electrical parts from the comparison result More... | |
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.Mechatronics.ComparisonResultBase | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe NXOpen.Mechatronics.LogicObject | ConflictLogicalObject [get, set] |
Returns or sets the conflict logical object from the comparison result More... | |
unsafe NXOpen.Mechatronics.LogicObject | LogicalObject [get, set] |
Returns or sets the logical object from the comparison result More... | |
unsafe NXOpen.Mechatronics.ComparisonResult.Category | ResultCategory [get, set] |
Returns or sets the category from the comparison result More... | |
unsafe string | ResultName [get] |
Returns the name from the comparison result More... | |
unsafe string | ResultType [get] |
Returns the type from the comparison result More... | |
Properties inherited from NXOpen.Mechatronics.ComparisonResultBase | |
unsafe bool | Ignored [get, set] |
Returns or sets the flag marked if the object will be ingored when applying it to logical model More... | |
Represents comparison result
Created in NX9.0.0
Defines categories of comparison results
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.Mechatronics.ComparisonResult.GetAttributes | ( | out NXOpen.Mechatronics.ComparisonResultAttribute[] | attributes | ) |
Gets a list of attributes from the comparison result
Created in NX9.0.0
License requirements: None.
attributes | Array of attributes |
unsafe void NXOpen.Mechatronics.ComparisonResult.GetElectricalParts | ( | out NXOpen.Mechatronics.ComparisonResultElectricalPart[] | electricalParts | ) |
Gets a list of electrical parts from the comparison result
Created in NX9.0.0
License requirements: None.
electricalParts | Array of electrical parts |
|
getset |
Returns or sets the conflict logical object from the comparison result
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the logical object from the comparison result
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the category from the comparison result
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the name from the comparison result
Created in NX9.0.0
License requirements: None.
|
get |
Returns the type from the comparison result
Created in NX9.0.0
License requirements: None.