NXOpen .NET Reference
12.0.0
|
Represents attribute of comparison result More...
Protected Member Functions | |
override void | FreeResource () |
Frees the object from memory. More... | |
Protected Member Functions inherited from NXOpen.Mechatronics.ComparisonResultBase | |
override void | FreeResource () |
Frees the object from memory. More... | |
Properties | |
unsafe string | EcadValue [get, set] |
Returns or sets the value of imported ECAD device object More... | |
unsafe string | LogicalValue [get, set] |
Returns or sets the value of matched logical object More... | |
unsafe string | Name [get] |
Returns the name of the attribute More... | |
Properties inherited from NXOpen.Mechatronics.ComparisonResultBase | |
unsafe bool | Ignored [get, set] |
Returns or sets the flag marked if the object will be ingored when applying it to logical model More... | |
Represents attribute of comparison result
Created in NX9.0.0
|
protected |
Frees the object from memory.
After this method is called, it is illegal to use the object. In .NET, this method is automatically called when the object is deleted by the garbage collector.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the value of imported ECAD device object
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the value of matched logical object
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the name of the attribute
Created in NX9.0.0
License requirements: None.