NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.DistanceSensor builder. More...
Public Types | |
enum | OutputMeasureType { Constant, Voltage, Current } |
the Measure types. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the open angle. More... | |
unsafe int | Category [get, set] |
Returns or sets the category. More... | |
unsafe NXOpen.Direction | Direction [get, set] |
Returns or sets the direction. More... | |
unsafe bool | HighlightOnCollision [get, set] |
Returns or sets the option of highlight on collision. More... | |
unsafe NXOpen.Expression | LowerOutputRange [get] |
Returns the lower output range used to scale the distance data. More... | |
unsafe NXOpen.Mechatronics.DistanceSensorBuilder.OutputMeasureType | MeasureType [get, set] |
Returns or sets the measure type. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point. More... | |
unsafe NXOpen.Expression | Range [get] |
Returns the range of distance sensor. More... | |
unsafe NXOpen.Mechatronics.SelectRigidBody | RigidBody [get] |
Returns the Rigid Body. More... | |
unsafe NXOpen.Expression | UpperOutputRange [get] |
Returns the upper output range used to scale the distance data. More... | |
unsafe bool | UseScale [get, set] |
Returns or sets the use scale flag, which is used to control if the distance sensor includes scale parameters. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.DistanceSensor builder.
To create a new instance of this class, use NXOpen.Mechatronics.DistanceSensorCollection.CreateDistanceSensorBuilder
Created in NX11.0.0
|
get |
Returns the open angle.
The angle between the cone surface and the Direction.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the category.
It should be between 0 and 16.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the direction.
The Distance Sensor has the scope of a cone. The direction is the vector of the cone.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the option of highlight on collision.
If the highlight is true, then the sensor will be highlighted when it is collided or triggered during simulation.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the lower output range used to scale the distance data.
Its measure type contains constant, voltage, current
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the measure type.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the point.
Sensor Reference Point, also used as start point to measure the distance
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the range of distance sensor.
Also as the height of the cone
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the Rigid Body.
This can be a NXOpen.Mechatronics.RigidBody If there is a rigid body, then the sensor will move with the rigid body.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the upper output range used to scale the distance data.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the use scale flag, which is used to control if the distance sensor includes scale parameters.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")