NXOpen .NET Reference
12.0.0
|
Represents the Distance Sensor. More...
Additional Inherited Members | |
Public Types inherited from NXOpen.DisplayableObject | |
enum | ObjectWidth { Normal, Thick, Thin, One = 5, Two, Three, Four, Five, Six, Seven, Eight, Nine } |
specifies object width for objects such as lines and text More... | |
enum | ObjectFont { Solid = 1, Dashed, Phantom, Centerline, Dotted, LongDashed, DottedDashed } |
specifies the object font for objects such as lines More... | |
Public Member Functions inherited from NXOpen.DisplayableObject | |
unsafe void | Blank () |
Blanks the object. More... | |
unsafe void | Unblank () |
Unblanks the object. More... | |
unsafe void | Highlight () |
Highlights the object. More... | |
unsafe void | Unhighlight () |
Unhighlights the object. More... | |
unsafe void | SetNameLocation (NXOpen.Point3d location) |
Sets the location of the object's name. More... | |
unsafe void | RedisplayObject () |
Redisplays the object in all views. More... | |
unsafe void | RemoveViewDependency () |
Remove dependency on all views from an object. More... | |
Properties inherited from NXOpen.DisplayableObject | |
unsafe int | Color [get, set] |
Returns or sets the color of the object. More... | |
unsafe bool | IsBlanked [get] |
Returns the blank status of this object. More... | |
unsafe int | Layer [get, set] |
Returns or sets the layer that the object is in. More... | |
unsafe NXOpen.DisplayableObject.ObjectFont | LineFont [get, set] |
Returns or sets the line font of the object. More... | |
unsafe NXOpen.DisplayableObject.ObjectWidth | LineWidth [get, set] |
Returns or sets the line width of the object. More... | |
unsafe NXOpen.Point3d | NameLocation [get] |
Returns the location of the object's name. More... | |
Represents the Distance Sensor.
A Distance Sensor is able to detect the shortest distance between the sensor and collision body of objects that intersect with its volume.
To create or edit an instance of this class, use NXOpen.Mechatronics.DistanceSensorBuilder
Created in NX11.0.0