NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.CollisionSensor builder. More...
Public Types | |
enum | CollisionShapeTypes { Box, Sphere, Line } |
the Trigger Shape Types. More... | |
enum | ShapePropertiesOption { Automatic, UserDefined } |
the Trigger Shape Option. More... | |
Public Member Functions | |
unsafe void | SetGeometry (NXOpen.NXObject[] geometries) |
Sets the geometries. More... | |
Properties | |
unsafe int | Category [get, set] |
Returns or sets the category. More... | |
unsafe NXOpen.Mechatronics.CollisionSensorBuilder.CollisionShapeTypes | CollisionShape [get, set] |
Returns or sets the collision shape type. More... | |
unsafe NXOpen.SelectNXObjectList | Geometry [get] |
Returns the geometries. More... | |
unsafe bool | HighlightOnCollision [get, set] |
Returns or sets the option of highlight on collision. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.Mechatronics.CollisionSensorBuilder.ShapePropertiesOption | ShapeProperties [get, set] |
Returns or sets the trigger shape option. More... | |
Properties inherited from NXOpen.Mechatronics.CollisionShapeBuilder | |
unsafe NXOpen.Point | CenterPoint [get, set] |
Returns or sets the center point. More... | |
unsafe NXOpen.Expression | Height [get] |
Returns the height. More... | |
unsafe NXOpen.Expression | Length [get] |
Returns the length. More... | |
unsafe NXOpen.CoordinateSystem | Orientation [get, set] |
Returns or sets the orientation. More... | |
unsafe NXOpen.Expression | Radius [get] |
Returns the radius. More... | |
unsafe NXOpen.Expression | Width [get] |
Returns the width. More... | |
Represents a NXOpen.Mechatronics.CollisionSensor builder.
To create a new instance of this class, use NXOpen.Mechatronics.CollisionSensorCollection.CreateCollisionSensorBuilder
Created in NX7.5.1
unsafe void NXOpen.Mechatronics.CollisionSensorBuilder.SetGeometry | ( | NXOpen.NXObject[] | geometries | ) |
Sets the geometries.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
geometries | Input geometries |
|
getset |
Returns or sets the category.
It should be between 0 and 16.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the collision shape type.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the geometries.
This can be a NXOpen.Assemblies.ComponentAssembly , NXOpen.Point , bodies and curves.
Created in NX7.5.1
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the option of highlight on collision.
If the highlight is true, then the sensor will be highlighted when it is collided or triggered during simulation.
Created in NX10.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the trigger shape option.
Created in NX7.5.1
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")