NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.ChainJointBuilder . More...
Properties | |
unsafe NXOpen.Point | AnchorPointSecond [get, set] |
Returns or sets the second anchor point. More... | |
unsafe NXOpen.Expression | AngularLowerLimit [get] |
Returns the angular lower limit. More... | |
unsafe NXOpen.Expression | AngularUpperLimit [get] |
Returns the angular upper limit. More... | |
unsafe NXOpen.Point | BaseAnchorPoint [get, set] |
Returns or sets the anchor point. More... | |
unsafe NXOpen.Direction | BaseAxisVector [get, set] |
Returns or sets the axis vector. More... | |
unsafe bool | EnableAngularLowerLimit [get, set] |
Returns or sets the angular lower limit option. More... | |
unsafe bool | EnableAngularUpperLimit [get, set] |
Returns or sets the angular upper limit option. More... | |
unsafe bool | EnableSecondAnchor [get, set] |
Returns or sets the second anchor point option. More... | |
unsafe NXOpen.SelectNXObjectList | Geometry [get] |
Returns the geometries. More... | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
unsafe NXOpen.Expression | StartAngle [get] |
Returns the start angle. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.ChainJointBuilder .
When Builder.Commit is called a null reference (Nothing in Visual Basic) will be returned.
To create a new instance of this class, use NXOpen.Mechatronics.PhysicsManager.CreateChainJointBuilder
Created in NX12.0.0
|
getset |
Returns or sets the second anchor point.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the angular lower limit.
The lower limit setup for joint angular movement.
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the angular upper limit.
The upper limit setup for joint angular movement.
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the anchor point.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the axis vector.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the angular lower limit option.
If the enable is true, then this joint will be applied the lower limit in angular direction.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the angular upper limit option.
If the enable is true, then this joint will be applied the upper limit in angular direction.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the second anchor point option.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the geometries.
This can be a NXOpen.Assemblies.ComponentAssembly or NXOpen.Mechatronics.RigidBody
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the name.
Created in NX12.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the start angle.
Created in NX12.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")