NXOpen .NET Reference
12.0.0
|
Represents a collection of Accelerometer. More...
Public Member Functions | |
NXOpen.Mechatronics.Accelerometer[] | ToArray () |
Returns an array of NXOpen.Mechatronics.Accelerometer objects. More... | |
unsafe NXOpen.Mechatronics.AccelerometerBuilder | CreateAccelerometerBuilder (NXOpen.Mechatronics.Accelerometer accelerometer) |
Creates a NXOpen.Mechatronics.AccelerometerBuilder . More... | |
unsafe NXOpen.Mechatronics.Accelerometer | FindObject (string name) |
Finds the NXOpen.Mechatronics.Accelerometer with the given name. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a collection of Accelerometer.
To obtain an instance of this class, refer to NXOpen.Mechatronics.PhysicsManager
Created in NX11.0.0
unsafe NXOpen.Mechatronics.AccelerometerBuilder NXOpen.Mechatronics.AccelerometerCollection.CreateAccelerometerBuilder | ( | NXOpen.Mechatronics.Accelerometer | accelerometer | ) |
Creates a NXOpen.Mechatronics.AccelerometerBuilder .
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
accelerometer | NXOpen.Mechatronics.Accelerometer to be edited, if a null reference (Nothing in Visual Basic) then create a new one |
|
protected |
Advances the enumerator to the next element of the collection.
unsafe NXOpen.Mechatronics.Accelerometer NXOpen.Mechatronics.AccelerometerCollection.FindObject | ( | string | name | ) |
Finds the NXOpen.Mechatronics.Accelerometer with the given name.
An exception will be thrown if no object can be found with given name.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
name | The name of the NXOpen.Mechatronics.Accelerometer . |
NXOpen.Mechatronics.Accelerometer [] NXOpen.Mechatronics.AccelerometerCollection.ToArray | ( | ) |
Returns an array of NXOpen.Mechatronics.Accelerometer objects.
|
get |
Returns the tag of this object.