NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.Mechatronics.Accelerometer builder. More...
Public Types | |
enum | OutputMeasureType { Constant, Voltage, Current } |
the Measure types. More... | |
Properties | |
unsafe NXOpen.Expression | LowerAngularTrimRange [get] |
Returns the lower angular trim range used to trim the Accelerometer data. More... | |
unsafe NXOpen.Expression | LowerOutputRange [get] |
Returns the lower output range used to scale the Accelerometer data. More... | |
unsafe NXOpen.Expression | LowerTrimRange [get] |
Returns the lower trim range used to trim the Accelerometer data. More... | |
unsafe NXOpen.Mechatronics.AccelerometerBuilder.OutputMeasureType | MeasureType [get, set] |
Returns or sets the measure type. More... | |
unsafe NXOpen.Mechatronics.SelectRigidBody | RigidBody [get] |
Returns the Rigid Body. More... | |
unsafe NXOpen.Expression | UpperAngularTrimRange [get] |
Returns the upper angular trim range used to trim the Accelerometer data. More... | |
unsafe NXOpen.Expression | UpperOutputRange [get] |
Returns the upper output range used to scale the Accelerometer data. More... | |
unsafe NXOpen.Expression | UpperTrimRange [get] |
Returns the upper trim range used to trim the Accelerometer data. More... | |
unsafe bool | UseScale [get, set] |
Returns or sets the use scale flag, which is used to control if the accelerometer includes scale parameters. More... | |
unsafe bool | UseTrim [get, set] |
Returns or sets the use trim flag, which is used to control if the accelerometer includes trim parameters. More... | |
Properties inherited from NXOpen.Mechatronics.PhysicsConstraintBuilder | |
unsafe string | Name [get, set] |
Returns or sets the name. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.Mechatronics.Accelerometer builder.
To create a new instance of this class, use NXOpen.Mechatronics.AccelerometerCollection.CreateAccelerometerBuilder
Created in NX11.0.0
|
get |
Returns the lower angular trim range used to trim the Accelerometer data.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the lower output range used to scale the Accelerometer data.
Its measure type contains constant, voltage, current
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the lower trim range used to trim the Accelerometer data.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the measure type.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the Rigid Body.
This can be a NXOpen.Mechatronics.RigidBody .
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the upper angular trim range used to trim the Accelerometer data.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the upper output range used to scale the Accelerometer data.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
get |
Returns the upper trim range used to trim the Accelerometer data.
Created in NX11.0.0
License requirements: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the use scale flag, which is used to control if the accelerometer includes scale parameters.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
|
getset |
Returns or sets the use trim flag, which is used to control if the accelerometer includes trim parameters.
Created in NX11.0.0
License requirements to get this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")
License requirements to set this property: nx_mcd_core ("MECHATRONICS CONCEPT DESIGNER")