NXOpen .NET Reference
12.0.0
|
Represents an NXOpen.MechanicalRouting.RoutingManager object. More...
Static Public Member Functions | |
static RoutingManager | GetRoutingManager (NXOpen.Session owner) |
Returns the RoutingManager object for the running session which serves as the 'gateway' class for the application API. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
NXOpen.MechanicalRouting.BuilderFactory | BuilderFactory [get] |
Returns a NXOpen.MechanicalRouting.BuilderFactory object. More... | |
NXOpen.MechanicalRouting.ConnectivityService | ConnectivityService [get] |
Returns a NXOpen.MechanicalRouting.ConnectivityService object. More... | |
NXOpen.MechanicalRouting.LogicalDesignService | LogicalDesignService [get] |
Returns a NXOpen.MechanicalRouting.LogicalDesignService object. More... | |
NXOpen.MechanicalRouting.InsulationService | InsulationService [get] |
Returns a NXOpen.MechanicalRouting.InsulationService object. More... | |
Represents an NXOpen.MechanicalRouting.RoutingManager object.
To obtain an instance of this class, refer to NXOpen.Session
Created in NX11.0.0
|
static |
Returns the RoutingManager object for the running session which serves as the 'gateway' class for the application API.
References to all other objects in this API are obtained either directly or indirectly via methods and properties on this class. Platform Session should be initialized using 'GetSession' method from NXOpen API prior to this call.
|
get |
Returns a NXOpen.MechanicalRouting.BuilderFactory object.
Use this object to create specific routing mechanical builders.
Created in NX11.0.0
|
get |
Returns a NXOpen.MechanicalRouting.ConnectivityService object.
Use this object for specific Routing Mechanical Connectivity Service.
Created in NX11.0.0
|
get |
Returns a NXOpen.MechanicalRouting.InsulationService object.
Use this object for specific Routing Mechanical Insulation service
Created in NX11.0.0
|
get |
Returns a NXOpen.MechanicalRouting.LogicalDesignService object.
Use this object for specific Routing Mechanical Logical Design to Physical Design Service.
Created in NX11.0.0
|
get |
Returns the tag of this object.