NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.MechanicalRouting.ConnectivityService object. More...
Public Member Functions | |
unsafe void | GetConnectedPorts (NXOpen.Part part, out NXOpen.Routing.Port[] connectedPorts1, out NXOpen.Routing.Port[] connectedPorts2) |
Returns the pairs of connected ports in the subset. More... | |
unsafe void | GetPortsConnectedToDesignElement (NXOpen.Assemblies.Component part, out NXOpen.Routing.Port[] connectedPorts1, out NXOpen.Routing.Port[] connectedPorts2) |
Returns the pairs of ports connected to the given Design Element. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
Represents a NXOpen.MechanicalRouting.ConnectivityService object.
Use the MechanicalRouting.RoutingManager.ConnectivityService to obtain an instance of this class.
To obtain an instance of this class, refer to NXOpen.MechanicalRouting.RoutingManager
Created in NX11.0.0
unsafe void NXOpen.MechanicalRouting.ConnectivityService.GetConnectedPorts | ( | NXOpen.Part | part, |
out NXOpen.Routing.Port[] | connectedPorts1, | ||
out NXOpen.Routing.Port[] | connectedPorts2 | ||
) |
Returns the pairs of connected ports in the subset.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
part | The subset part. |
connectedPorts1 | |
connectedPorts2 |
unsafe void NXOpen.MechanicalRouting.ConnectivityService.GetPortsConnectedToDesignElement | ( | NXOpen.Assemblies.Component | part, |
out NXOpen.Routing.Port[] | connectedPorts1, | ||
out NXOpen.Routing.Port[] | connectedPorts2 | ||
) |
Returns the pairs of ports connected to the given Design Element.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
part | The component of the Design Element. |
connectedPorts1 | |
connectedPorts2 |
|
get |
Returns the tag of this object.