NXOpen .NET Reference
12.0.0
|
Represents NXOpen.MechanicalRouting.EditPointBuilder . More...
Public Types | |
enum | Motiontype { MovePoint, EditSegment } |
Specifies the options available for motion. More... | |
enum | Editsegmenttype { None, Length, Angle } |
Specifies the options available for Edit Segment motion. More... | |
Public Member Functions | |
unsafe void | StartDrag () |
Begin a drag operation. More... | |
unsafe void | DragObjects () |
Perform a drag operation. More... | |
unsafe void | StopDrag () |
End a drag operation More... | |
unsafe void | ResetDrag () |
Reset a drag operation More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.MechanicalRouting.EditPointBuilder.Editsegmenttype | ActiveEditSegmentType [get, set] |
Returns or sets the edit segment type setting Allows you to specify the type of edit in edit segment motion. More... | |
unsafe NXOpen.MechanicalRouting.EditPointBuilder.Motiontype | ActiveMotionType [get, set] |
Returns or sets the motion type setting. More... | |
unsafe double | BendAngle [get, set] |
Returns or sets the bend angle setting. More... | |
unsafe bool | IsDetachObject [get, set] |
Returns or sets the detach setting. More... | |
unsafe bool | MaintainAngle [get, set] |
Returns or sets the maintain angle setting. More... | |
unsafe bool | MaintainLength [get, set] |
Returns or sets the maintain length setting. More... | |
unsafe NXOpen.Routing.RouteObjectCollector | PointSelection [get] |
Returns the routing objects that are being edited. More... | |
unsafe NXOpen.Line | Segment [get, set] |
Returns or sets the segment setting. More... | |
unsafe double | SegmentLength [get, set] |
Returns or sets the segment length setting. More... | |
unsafe NXOpen.MechanicalRouting.TransformBlockBuilder | TransformTool [get] |
Returns the transform tool. More... | |
Represents NXOpen.MechanicalRouting.EditPointBuilder .
To create a new instance of this class, use NXOpen.MechanicalRouting.BuilderFactory.CreateEditPointBuilder
Created in NX11.0.0
unsafe void NXOpen.MechanicalRouting.EditPointBuilder.DragObjects | ( | ) |
Perform a drag operation.
Solves the constraint network applying the transform required to move the routing object to a new position.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.MechanicalRouting.EditPointBuilder.ResetDrag | ( | ) |
Reset a drag operation
Resets the position of routing objects in constraint network back to their initial position.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.MechanicalRouting.EditPointBuilder.StartDrag | ( | ) |
Begin a drag operation.
Creates a constraint network of routing objects connected to the routing object that is being edited.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
unsafe void NXOpen.MechanicalRouting.EditPointBuilder.StopDrag | ( | ) |
End a drag operation
Applies the transforms obtained from solving the constraint network on routing objects.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the edit segment type setting Allows you to specify the type of edit in edit segment motion.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the motion type setting.
Allows you to specify the type of edit point motion to be applied.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the bend angle setting.
Allows you to specify new angle for a segment connected at the RCP or Port being edited. Reference for angle measurement is the other segment connected at the RCP or Port being edited.
Is applicable only when there are two segments connected at RCP or Port being edited.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the detach setting.
Allows you to specify if the selected object has to be detached from the segment during transformation.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the maintain angle setting.
Allows you to specify if the angles between segments connected at the RCP or Port being edited must be fixed during transformation.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the maintain length setting.
Allows you to specify if the lengths of segments connected at the RCP or Port being edited must be fixed during transformation.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the routing objects that are being edited.
The object can be a Routing Control Point or routing port or one of their occurences.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")
|
getset |
Returns or sets the segment setting.
Allows you to specify a segment connected at the RCP or Port being edited.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
getset |
Returns or sets the segment length setting.
Allows you to specify new length for a segment connected at the RCP or Port being edited.
New length is applied on the segment by moving the RCP or Port being edited.
Created in NX11.0.0
License requirements to get this property: routing_base ("Routing Basic")
License requirements to set this property: routing_base ("Routing Basic")
|
get |
Returns the transform tool.
Allows you to access the transform block object.
Created in NX11.0.0
License requirements: routing_base ("Routing Basic")