NXOpen .NET Reference
12.0.0
|
Builder class for Bulk Replacement which manages replacement operations on design elements More...
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Routing.BulkReplacementBuilder | |
unsafe void | SetReplacementMethodForObject (NXOpen.NXObject objectTag, NXOpen.Routing.RoutingBulkReplacementBuilderReplacementMethodType method) |
The replacement method setter More... | |
unsafe void | SetReplacementMethodForAllObjects (NXOpen.Routing.RoutingBulkReplacementBuilderReplacementMethodType method) |
The replacement method setter for all objects More... | |
unsafe NXOpen.Routing.RoutingBulkReplacementBuilderReplacementMethodType | GetReplacementMethodForObject (NXOpen.NXObject objectTag) |
The replacement method getter More... | |
unsafe NXOpen.Routing.RoutingBulkReplacementBuilderRetainReasonType | GetRetainReasonForObject (NXOpen.NXObject objectTag) |
The retain reason getter More... | |
unsafe void | SetReplacementObjectIdentifierForObject (NXOpen.NXObject objectTag, string objectIdentifier) |
The replacement object identifier method setter More... | |
unsafe void | SetReplacementClassificationObjectForObject (NXOpen.NXObject objectTag, string classificationClassId, string classificationInstanceId) |
The replacement object method setter More... | |
unsafe void | SetReplacementPartSpecificationForObject (NXOpen.NXObject objectTag, string partSpecification) |
The replacement part specification method setter More... | |
unsafe string | GetReplacementObjectIdentifierForObject (NXOpen.NXObject objectTag) |
The replacement object identifier getter More... | |
unsafe string[] | GetReplacementObjectIdentifiersFromSearchResultsForObject (NXOpen.NXObject objectTag) |
The possible replacement object identifiers method getter More... | |
unsafe void | SetAttributeForObject (NXOpen.NXObject objectTag, NXOpen.Routing.RoutingAttributeIdentifierType attributeIdType, string attributeId, string value) |
The object attribute value method setter More... | |
unsafe void | SetAttributeForAllObjects (NXOpen.Routing.RoutingAttributeIdentifierType attributeIdType, string attributeId, string value) |
The attribute value setter for all objects More... | |
unsafe string | GetAttributeForObject (NXOpen.NXObject objectTag, NXOpen.Routing.RoutingAttributeIdentifierType attributeIdType, string attributeId) |
The object attribute value method getter More... | |
unsafe void | ClearAttributeForObject (NXOpen.NXObject objectTag, NXOpen.Routing.RoutingAttributeIdentifierType attributeIdType, string attributeId) |
The object attribute value clear method More... | |
unsafe void | ClearAttributeForAllObjects (NXOpen.Routing.RoutingAttributeIdentifierType attributeIdType, string attributeId) |
The attribute value clear method for all objects More... | |
unsafe string[] | GetSelectedObjectValuesForAttribute (NXOpen.Routing.RoutingAttributeIdentifierType attributeIdType, string attributeId) |
The method that retrieves all the values for a given attribute from all the objects More... | |
unsafe string[] | GetPartLibraryValuesForAttributeForObject (NXOpen.NXObject objectTag, NXOpen.Routing.RoutingAttributeIdentifierType attributeIdType, string attributeId) |
The method gets the part libray values for a given attribute for the specified object More... | |
unsafe void | SearchForReplacementForObject (NXOpen.NXObject objectTag) |
The method that initiates a search for the replacement object More... | |
unsafe void | SearchForReplacementForObjectOnAttributes (NXOpen.NXObject objectTag, NXOpen.Routing.RoutingAttributeIdentifierType[] attributeIdTypes, string[] attributeIds) |
The method that initiates a search for the replacement object using on the passed in attributes as criteria More... | |
unsafe void | CopySearchResultsToObject (NXOpen.NXObject fromObjectTag, NXOpen.NXObject toObjectTag) |
The method that copies the search results from one object to another More... | |
unsafe string | GetValueForAttributeFromReferenceObject (NXOpen.Routing.RoutingAttributeIdentifierType attributeIdType, string attributeId) |
The method that returns the value of an attribute from the reference object More... | |
unsafe void | SetAttributeValueForObjectFromReferenceObject (NXOpen.NXObject objectTag, NXOpen.Routing.RoutingAttributeIdentifierType attributeIdType, string attributeId) |
The method that sets the attribute value from the reference object on the specifiec object More... | |
unsafe void | SetPartReferenceSet (string referenceSetName) |
The method that sets the reference set used for newly replaced objects More... | |
unsafe string | GetPartReferenceSet () |
The method that gets the reference set used for newly replaced objects More... | |
unsafe void | SetPartLayer (int layer) |
The method that sets the layer used for newly replaced objects More... | |
unsafe int | GetPartLayer () |
The method that gets the layer used for newly replaced objects More... | |
unsafe void | SetSequenceOfObjectReplacement (NXOpen.NXObject[] objects) |
The method that sets the sequence of object replacement More... | |
Properties inherited from NXOpen.Routing.BulkReplacementBuilder | |
unsafe NXOpen.SelectNXObject | ReferenceObject [get] |
Returns the reference object used to extract characteristics for Bulk Replacement More... | |
unsafe NXOpen.Routing.RouteObjectCollector | RouteObjectCollector [get] |
Returns the Routing object collector More... | |
Builder class for Bulk Replacement which manages replacement operations on design elements
To create a new instance of this class, use NXOpen.MechanicalRouting.BuilderFactory.CreateBulkReplacementBuilder
Created in NX12.0.0