NXOpen .NET Reference
12.0.0
|
Classes | |
struct | _UpdatedControlData |
Contains feature update status report | |
struct | UpdatedControlData |
Contains feature update status report More... | |
Public Member Functions | |
unsafe void | ReadFcadDatasetFiles () |
More... | |
unsafe void | UpdateData (NXOpen.LineDesigner.FactoryCadGeoEquipmentAssemblyBuilder.UpdatedControlData[] updatedControlDatas) |
More... | |
unsafe void | SetStringToObjectMap (string key, NXOpen.TaggedObject tagObject) |
More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
To create a new instance of this class, use NXOpen.LineDesigner.LineDesignerManager.CreateFactorycadgeoequipmentassemblyBuilder
Created in NX11.0.1
unsafe void NXOpen.LineDesigner.FactoryCadGeoEquipmentAssemblyBuilder.ReadFcadDatasetFiles | ( | ) |
Created in NX11.0.1
License requirements: ld_line_designer ("FULL LINE DESIGNER")
unsafe void NXOpen.LineDesigner.FactoryCadGeoEquipmentAssemblyBuilder.SetStringToObjectMap | ( | string | key, |
NXOpen.TaggedObject | tagObject | ||
) |
Created in NX11.0.1
License requirements: ld_line_designer ("FULL LINE DESIGNER")
key | |
tagObject |
unsafe void NXOpen.LineDesigner.FactoryCadGeoEquipmentAssemblyBuilder.UpdateData | ( | NXOpen.LineDesigner.FactoryCadGeoEquipmentAssemblyBuilder.UpdatedControlData[] | updatedControlDatas | ) |
Created in NX11.0.1
License requirements: ld_line_designer ("FULL LINE DESIGNER")
updatedControlDatas |