NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.StartHoleData More...
Public Types | |
enum | HoleForms { Simple, Counterbored, Countersink } |
This enum represents hole form options in start plate of hole series. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | BooleanOperation [get] |
Returns the boolean operation More... | |
unsafe NXOpen.Expression | CounterboreDepth [get] |
Returns the counterbore depth More... | |
unsafe NXOpen.Expression | CounterboreDiameter [get] |
Returns the counterbore diameter More... | |
unsafe NXOpen.Expression | CountersinkAngle [get] |
Returns the countersink angle More... | |
unsafe NXOpen.Expression | CountersinkDiameter [get] |
Returns the countersink diameter More... | |
unsafe NXOpen.Expression | EndChamferAngle [get] |
Returns the end chamfer angle More... | |
unsafe bool | EndChamferEnabled [get, set] |
Returns or sets the end chamfer enabled More... | |
unsafe NXOpen.Expression | EndChamferOffset [get] |
Returns the end chamfer offset More... | |
unsafe string | FitOption [get, set] |
Returns or sets the fit option More... | |
unsafe NXOpen.Expression | HoleDiameter [get] |
Returns the hole diameter More... | |
unsafe NXOpen.GeometricUtilities.StartHoleData.HoleForms | HoleForm [get, set] |
Returns or sets the hole form More... | |
unsafe NXOpen.Expression | NeckChamferAngle [get] |
Returns the neck chamfer angle More... | |
unsafe bool | NeckChamferEnabled [get, set] |
Returns or sets the neck chamfer enabled More... | |
unsafe NXOpen.Expression | NeckChamferOffset [get] |
Returns the neck chamfer offset More... | |
unsafe NXOpen.Expression | ReliefDepth [get] |
Returns the relief depth More... | |
unsafe bool | ReliefEnabled [get, set] |
Returns or sets the relief enabled More... | |
unsafe string | ScrewSize [get, set] |
Returns or sets the screw size More... | |
unsafe string | ScrewType [get, set] |
Returns or sets the screw type More... | |
unsafe NXOpen.Expression | StartChamferAngle [get] |
Returns the start chamfer angle More... | |
unsafe bool | StartChamferEnabled [get, set] |
Returns or sets the start chamfer enabled More... | |
unsafe NXOpen.Expression | StartChamferOffset [get] |
Returns the start chamfer offset More... | |
Represents a NXOpen.GeometricUtilities.StartHoleData
Created in NX5.0.2
unsafe bool NXOpen.GeometricUtilities.StartHoleData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the boolean operation
Created in NX5.0.2
License requirements: None.
|
get |
Returns the counterbore depth
Created in NX5.0.2
License requirements: None.
|
get |
Returns the counterbore diameter
Created in NX5.0.2
License requirements: None.
|
get |
Returns the countersink angle
Created in NX5.0.2
License requirements: None.
|
get |
Returns the countersink diameter
Created in NX5.0.2
License requirements: None.
|
get |
Returns the end chamfer angle
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the end chamfer enabled
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the end chamfer offset
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the fit option
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the hole diameter
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the hole form
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the neck chamfer angle
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the neck chamfer enabled
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the neck chamfer offset
Created in NX5.0.2
License requirements: None.
|
get |
Returns the relief depth
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the relief enabled
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the screw size
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the screw type
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the start chamfer angle
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the start chamfer enabled
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the start chamfer offset
Created in NX5.0.2
License requirements: None.