NXOpen .NET Reference
12.0.0
|
the Spiral pattern definition. More...
Public Types | |
enum | OrientType { Lefthand, Righthand } |
This defines spiral direction method More... | |
enum | SpiralDefineSize { NumberOfTurns, TotalAngle } |
This defines size spiral type More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.SpiralPattern.OrientType | DirectionType [get, set] |
Returns or sets the type of spiral direction method More... | |
unsafe NXOpen.GeometricUtilities.HorizontalReference | HorizontalRef [get] |
Returns the horizontal reference More... | |
unsafe NXOpen.Expression | NumberOfTurns [get] |
Returns the number of turns of spiral More... | |
unsafe NXOpen.GeometricUtilities.OnPathDistancePatternSpacing | PitchAlongSpiral [get] |
Returns the pitch along spiral curve More... | |
unsafe NXOpen.Expression | RadialPitch [get] |
Returns the radial pitch of spiral More... | |
unsafe NXOpen.GeometricUtilities.SpiralPattern.SpiralDefineSize | SizeSpiralType [get, set] |
Returns or sets the size spiral type More... | |
unsafe NXOpen.Direction | SpiralNormal [get, set] |
Returns or sets the spiral normal vector More... | |
unsafe NXOpen.Expression | TotalAngle [get] |
Returns the total angle of spiral More... | |
the Spiral pattern definition.
Created in NX8.0.0
unsafe bool NXOpen.GeometricUtilities.SpiralPattern.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the type of spiral direction method
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the horizontal reference
Created in NX8.0.0
License requirements: None.
|
get |
Returns the number of turns of spiral
Created in NX8.0.0
License requirements: None.
|
get |
Returns the pitch along spiral curve
Created in NX8.0.0
License requirements: None.
|
get |
Returns the radial pitch of spiral
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the size spiral type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the spiral normal vector
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the total angle of spiral
Created in NX8.0.0
License requirements: None.