NXOpen .NET Reference
12.0.0
|
This class contains the factory methods for creating a SpinePointData object. More...
Public Member Functions | |
NXOpen.GeometricUtilities.SpinePointData[] | ToArray () |
Returns an array of NXOpen.GeometricUtilities.SpinePointData objects. More... | |
unsafe NXOpen.GeometricUtilities.SpinePointData | CreateSpinePointData (double lawValue, double parameter, NXOpen.Section parent) |
Creates a SpinePointData object. More... | |
unsafe NXOpen.GeometricUtilities.SpinePointData | CreateSpinePointData (NXOpen.Expression lawValueExpression, double parameter, NXOpen.Section parent) |
Creates a SpinePointData object with expression. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory methods for creating a SpinePointData object.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX5.0.0
unsafe NXOpen.GeometricUtilities.SpinePointData NXOpen.GeometricUtilities.SpinePointDataCollection.CreateSpinePointData | ( | double | lawValue, |
double | parameter, | ||
NXOpen.Section | parent | ||
) |
Creates a SpinePointData object.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
lawValue | Law value |
parameter | Parameter on path |
parent | Section Curve on which projected point lies |
unsafe NXOpen.GeometricUtilities.SpinePointData NXOpen.GeometricUtilities.SpinePointDataCollection.CreateSpinePointData | ( | NXOpen.Expression | lawValueExpression, |
double | parameter, | ||
NXOpen.Section | parent | ||
) |
Creates a SpinePointData object with expression.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
lawValueExpression | Law value exp |
parameter | Parameter on path |
parent | Section Curve on which projected point lies |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.GeometricUtilities.SpinePointData [] NXOpen.GeometricUtilities.SpinePointDataCollection.ToArray | ( | ) |
Returns an array of NXOpen.GeometricUtilities.SpinePointData objects.
|
get |
Returns the tag of this object.