NXOpen .NET Reference
12.0.0
|
Represents a spine point def object More...
Public Types | |
enum | ParameterType { Normal, Percent, Length } |
Parameter type More... | |
Public Member Functions | |
unsafe NXOpen.Expression | GetLawValueAtPoint () |
Returns the law value at the specified point More... | |
unsafe void | SetLawValueAtPoint (string valString) |
Sets the law value at the specified point More... | |
unsafe NXOpen.Section | GetParentSpine () |
Returns the parent spine on which spine point is defined More... | |
unsafe void | SetParentSpine (NXOpen.Section parent) |
Sets the parent spine on which spine point is defined More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | ParameterLength [get, set] |
Returns or sets the parameter in arc length More... | |
unsafe double | ParameterPercent [get, set] |
Returns or sets the parameter in percent arc length More... | |
Represents a spine point def object
To create an instance of this class, see NXOpen.GeometricUtilities.SpinePointDataCollection
Created in NX5.0.0
unsafe NXOpen.Expression NXOpen.GeometricUtilities.SpinePointData.GetLawValueAtPoint | ( | ) |
Returns the law value at the specified point
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.Section NXOpen.GeometricUtilities.SpinePointData.GetParentSpine | ( | ) |
Returns the parent spine on which spine point is defined
Created in NX5.0.0
License requirements: None.
unsafe void NXOpen.GeometricUtilities.SpinePointData.SetLawValueAtPoint | ( | string | valString | ) |
Sets the law value at the specified point
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
valString | Law value string |
unsafe void NXOpen.GeometricUtilities.SpinePointData.SetParentSpine | ( | NXOpen.Section | parent | ) |
Sets the parent spine on which spine point is defined
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
parent | Parent section path on which spine point is defined |
unsafe bool NXOpen.GeometricUtilities.SpinePointData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the parameter in arc length
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the parameter in percent arc length
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")