NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.ScalingMethodBuilder More...
Public Types | |
enum | ScalingOptions { Constant, ByBlendingFunction, ByAnotherCurve, ByAPoint, ByAreaLaw, ByPerimeterLaw, Uniform, Lateral } |
This enum represents the scaling method option. More... | |
enum | BlendingFunctionTypes { Linear, Cubic } |
This enum represents the blending function type, if the scaling by BlendingFunction is selected. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.LawBuilder | AreaLaw [get] |
Returns the area law. More... | |
unsafe NXOpen.GeometricUtilities.ScalingMethodBuilder.BlendingFunctionTypes | BlendingFunctionType [get, set] |
Returns or sets the blending function. More... | |
unsafe double | EndBlendScaleFactor [get, set] |
Returns or sets the end blend scale factor. More... | |
unsafe NXOpen.GeometricUtilities.LawBuilder | PerimeterLaw [get] |
Returns the perimeter law. More... | |
unsafe double | ScaleFactor [get, set] |
Returns or sets the scale factor. More... | |
unsafe NXOpen.Section | ScalingCurve [get] |
Returns the scaling curve. More... | |
unsafe NXOpen.GeometricUtilities.ScalingMethodBuilder.ScalingOptions | ScalingOption [get, set] |
Returns or sets the scaling method option. More... | |
unsafe NXOpen.Point | ScalingPoint [get, set] |
Returns or sets the scaling point. More... | |
unsafe double | StartBlendScaleFactor [get, set] |
Returns or sets the start blend scale factor. More... | |
Represents a NXOpen.GeometricUtilities.ScalingMethodBuilder
Created in NX5.0.0
This enum represents the scaling method option.
By default, it is set to Constant. Uniform and Lateral scaling options are invalid if only 1 guide is selected.
unsafe bool NXOpen.GeometricUtilities.ScalingMethodBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the area law.
For scaling by Area Law, the input law governs the cross sectional area at the start and end of the guide curve.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the blending function.
Allows linear or cubic scaling between specified starting and ending scale factors, which correspond to the start and end of the guide string.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the end blend scale factor.
For scaling by Blending Function, the end scale factor will be applied at the end point of the guide curve.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the perimeter law.
For scaling by Perimeter Law, the input law governs the perimeter of the sections at the start and end of the guide curve.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the scale factor.
For Constant scaling method, the scale factor will be applied to all sections along the guide.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the scaling curve.
For scaling by Another Curve, the scale at any given point is based on the length of the ruling between the guide string and the input scaling curve.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the scaling method option.
Except for Uniform and Lateral scaling methods, additional parameters and/or inputs are required.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the scaling point.
For scaling by a Point, the scale at any given point is based on the length of the ruling between the guide string and the input point.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the start blend scale factor.
For scaling by Blending Function, the start scale factor will be applied at the starting of the guide curve.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")