NXOpen .NET Reference
12.0.0
|
the rectangular pattern definition. More...
Public Types | |
enum | StaggerOptions { None, Row, Column } |
defines any stagger to be defined on the pattern. More... | |
enum | SimplifiedLayoutTypes { Square, Triangle, Diamond } |
defines simplified layout type for linear pattern. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | CreateLastStaggered [get, set] |
Returns or sets the option to generate the last item in a staggered row. More... | |
unsafe NXOpen.GeometricUtilities.HorizontalReference | HorizontalRef [get] |
Returns the horizontal reference More... | |
unsafe NXOpen.GeometricUtilities.RectangularPattern.SimplifiedLayoutTypes | SimplifiedLayoutType [get, set] |
Returns or sets the simplified layout type to be used by the pattern More... | |
unsafe NXOpen.GeometricUtilities.RectangularPattern.StaggerOptions | StaggerType [get, set] |
Returns or sets the type of stagger to be used by the pattern More... | |
unsafe bool | UseYDirectionToggle [get, set] |
Returns or sets the UseYDirection toggle attribute. More... | |
unsafe NXOpen.Direction | XDirection [get, set] |
Returns or sets the x axis More... | |
unsafe bool | XFlip [get, set] |
Returns or sets the XSelection flip attribute. More... | |
unsafe NXOpen.SelectNXObject | XSelection [get] |
Returns the direction object. More... | |
unsafe NXOpen.GeometricUtilities.DistancePatternSpacing | XSpacing [get] |
Returns the instance spacing along the x axis More... | |
unsafe bool | XSymmetryToggle [get, set] |
Returns or sets the XSymmetry toggle attribute. More... | |
unsafe NXOpen.Direction | YDirection [get, set] |
Returns or sets the y axis, which can be any vector not parallel to the x axis More... | |
unsafe bool | YFlip [get, set] |
Returns or sets the YSelection flip attribute. More... | |
unsafe NXOpen.SelectNXObject | YSelection [get] |
Returns the direction object. More... | |
unsafe NXOpen.GeometricUtilities.DistancePatternSpacing | YSpacing [get] |
Returns the instance spacing along the y axis More... | |
unsafe bool | YSymmetryToggle [get, set] |
Returns or sets the YSymmetry toggle attribute. More... | |
the rectangular pattern definition.
Allows specification along two linear axes, which may or may not be orthogonal.
Created in NX7.5.0
unsafe bool NXOpen.GeometricUtilities.RectangularPattern.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the option to generate the last item in a staggered row.
If 'true' the pattern will be narrower on rows that have been staggered.
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the horizontal reference
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the simplified layout type to be used by the pattern
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the type of stagger to be used by the pattern
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the UseYDirection toggle attribute.
This function gets the UseYDirection toggle value
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the x axis
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the XSelection flip attribute.
This function flips X selection object of the 2D pattern
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the direction object.
This function gets X direction object of the 2D pattern. This call will result in an Exception if not called in 2D mode.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the instance spacing along the x axis
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the XSymmetry toggle attribute.
This function gets the x Symmetry toggle value
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the y axis, which can be any vector not parallel to the x axis
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the YSelection flip attribute.
This function flips Y selection object of the 2D pattern
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the direction object.
This function gets Y direction object of the 2D pattern. This call will result in an Exception if not called in 2D mode.
Created in NX7.5.0
License requirements: None.
|
get |
Returns the instance spacing along the y axis
Created in NX7.5.0
License requirements: None.
|
getset |
Returns or sets the YSymmetry toggle attribute.
This function gets the y Symmetry toggle value
Created in NX7.5.0
License requirements to get this property: None.
License requirements to set this property: None.