NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.PartModuleOutputBuilder1 More...
Properties | |
unsafe NXOpen.Features.PartGeometryCopyBuilder | OutputReferences1 [get] |
Returns the new part module output data More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.GeometricUtilities.PartModuleOutputBuilder1
To create a new instance of this class, use NXOpen.Features.PartModule.CreatePartModuleOutputBuilder1
Default values.
Property | Value |
---|---|
OutputReferences1.ObjectType |
BodyCollector |
Created in NX8.0.0
|
get |
Returns the new part module output data
Created in NX9.0.0
License requirements: None.