NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.PartModuleOutputBuilder More...
Properties | |
unsafe bool | Activate [get, set] |
Returns or sets the option indicating whether the part module is to be activated. More... | |
unsafe bool | Deactivate [get, set] |
Returns or sets the option indicating whether the part module is to be deactivated. More... | |
unsafe NXOpen.GeometricUtilities.PartModuleReferencesBuilder | OutputReferences [get] |
Returns the part module output data More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.GeometricUtilities.PartModuleOutputBuilder
To create a new instance of this class, use NXOpen.Features.PartModule.CreatePartModuleOutputBuilder
Created in NX8.0.0
|
getset |
Returns or sets the option indicating whether the part module is to be activated.
If true, the part module will be activated, else, no action is taken
This API is now deprecated. Please use NXOpen.Features.PartModule.Activate instead.
Created in NX8.0.0
Deprecated in NX9.0.0. Please use NXOpen.Features.PartModule.Activate instead.
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the option indicating whether the part module is to be deactivated.
If true, the part module will be deactivated, else, no action is taken
This API is now deprecated. Please use NXOpen.Features.PartModule.Activate instead.
Created in NX8.0.0
Deprecated in NX9.0.0. Please use NXOpen.Features.PartModule.Activate instead.
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the part module output data
This API is now deprecated. Please use NXOpen.GeometricUtilities.PartModuleOutputBuilder1.OutputReferences1 instead.
Created in NX8.0.0
Deprecated in NX9.0.0. Please use NXOpen.GeometricUtilities.PartModuleOutputBuilder1.OutputReferences1 instead.
License requirements: None.