NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.OrientationMethodBuilder More...
Public Types | |
enum | OrientationOptions { Fixed, ByFaceNormals, ByVectorDirection, ByAnotherCurve, ByAPoint, ByAngularLaw, ByForcedDirection } |
This enum represents the orientation option. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.LawBuilder | AngularLaw [get] |
Returns the angular law. More... | |
unsafe NXOpen.ScCollector | Faces [get] |
Returns the faces that provide normal direction for alignment of second axis of local coordinate system. More... | |
unsafe NXOpen.SelectFaceList | NormalFaceList [get] |
Returns the normal face list. More... | |
unsafe NXOpen.Section | OrientationCurve [get] |
Returns the orientation curve. More... | |
unsafe NXOpen.GeometricUtilities.OrientationMethodBuilder.OrientationOptions | OrientationOption [get, set] |
Returns or sets the orientation option. More... | |
unsafe NXOpen.Point | OrientationPoint [get, set] |
Returns or sets the orientation point. More... | |
unsafe NXOpen.Direction | OrientationVector [get, set] |
Returns or sets the orientation vector. More... | |
Represents a NXOpen.GeometricUtilities.OrientationMethodBuilder
Created in NX5.0.0
This enum represents the orientation option.
By default, it is set to Fixed. Angular Law orientation option is invalid if 2 guides are selected.
Enumerator | |
---|---|
Fixed |
Fixed |
ByFaceNormals |
Face Normals |
ByVectorDirection |
Vector Direction |
ByAnotherCurve |
Another Curve |
ByAPoint |
A Point |
ByAngularLaw |
Angular Law |
ByForcedDirection |
Forced Direction |
unsafe bool NXOpen.GeometricUtilities.OrientationMethodBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the angular law.
For orientation by an Angular Law, the section rotation along the guide curve is governed by the input law.
Created in NX5.0.0
License requirements: None.
|
get |
Returns the faces that provide normal direction for alignment of second axis of local coordinate system.
Created in NX12.0.0
License requirements: None.
|
get |
Returns the normal face list.
For orientation by Face Normals, the second axis of the local coordinate system is aligned with the resultant of normals of the input faces.
Created in NX5.0.0
Deprecated in NX12.0.0. Use NXOpen.GeometricUtilities.OrientationMethodBuilder.Faces
License requirements: None.
|
get |
Returns the orientation curve.
For orientation by Another Curve, the second axis of the local coordinate system is obtained by joining corresponding points on the guide and the input section.
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the orientation option.
Except for Fixed orientation method, additional parameters and/or inputs are required.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the orientation point.
For orientation by a Point, the second axis is obtained with the equivalent of a three-sided ruled sheet between the guide string and the input point.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the orientation vector.
For orientation by Vector, the second axis of the local coordinate system is aligned with the input vector.
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")