NXOpen .NET Reference
12.0.0
|
Represents a multi-draft. More...
Public Types | |
enum | AngleOption { Single, Multiple } |
Represents the angle option. More... | |
Public Types inherited from NXOpen.GeometricUtilities.SimpleDraft | |
enum | SimpleDraftType { NoDraft, SimpleFromStart, SimpleFromProfile, Symmetric, MatchedEnds, Asymmetric } |
This enum represents the kind of simple_draft More... | |
Public Member Functions | |
unsafe NXOpen.Features.EmbossTaper[] | GetDrafts (NXOpen.Section section) |
Return all the drafts More... | |
unsafe NXOpen.GeometricUtilities.MultiDraft.AngleOption | GetAngleOption () |
Returns the draft angle option More... | |
unsafe void | SetAngleOption (NXOpen.GeometricUtilities.MultiDraft.AngleOption type) |
Sets the draft angle option More... | |
Public Member Functions inherited from NXOpen.GeometricUtilities.SimpleDraft | |
unsafe void | SetDraftAngle (string draftAngle) |
Sets the draft angle More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | BackDraftAngle [get] |
Returns the back draft angle. More... | |
unsafe NXOpen.GeometricUtilities.SimpleDraft.SimpleDraftType | DraftOption [get, set] |
Returns or sets the draft type More... | |
unsafe NXOpen.Expression | FrontDraftAngle [get] |
Returns the front draft angle. More... | |
Properties inherited from NXOpen.GeometricUtilities.SimpleDraft | |
unsafe NXOpen.Expression | DraftAngle [get] |
Returns the draft angle More... | |
unsafe NXOpen.GeometricUtilities.SimpleDraft.SimpleDraftType | DraftType [get, set] |
Returns or sets the simple draft type More... | |
Represents a multi-draft.
Created in NX5.0.0
unsafe NXOpen.GeometricUtilities.MultiDraft.AngleOption NXOpen.GeometricUtilities.MultiDraft.GetAngleOption | ( | ) |
Returns the draft angle option
Created in NX5.0.0
License requirements: None.
unsafe NXOpen.Features.EmbossTaper [] NXOpen.GeometricUtilities.MultiDraft.GetDrafts | ( | NXOpen.Section | section | ) |
Return all the drafts
Created in NX5.0.0
License requirements: None.
section |
unsafe void NXOpen.GeometricUtilities.MultiDraft.SetAngleOption | ( | NXOpen.GeometricUtilities.MultiDraft.AngleOption | type | ) |
Sets the draft angle option
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
type |
|
get |
Returns the back draft angle.
This function is used only when the angle type is GeometricUtilities.MultiDraft.AngleOption.Single .
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the draft type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the front draft angle.
This function is used only when the angle type is GeometricUtilities.MultiDraft.AngleOption.Single .
Created in NX5.0.0
License requirements: None.