NXOpen .NET Reference
12.0.0
|
Represents an Offset . More...
Public Types | |
enum | SimpleDraftType { NoDraft, SimpleFromStart, SimpleFromProfile, Symmetric, MatchedEnds, Asymmetric } |
This enum represents the kind of simple_draft More... | |
Public Member Functions | |
unsafe void | SetDraftAngle (string draftAngle) |
Sets the draft angle More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | DraftAngle [get] |
Returns the draft angle More... | |
unsafe NXOpen.GeometricUtilities.SimpleDraft.SimpleDraftType | DraftType [get, set] |
Returns or sets the simple draft type More... | |
Represents an Offset .
Created in NX4.0.0
This enum represents the kind of simple_draft
unsafe void NXOpen.GeometricUtilities.SimpleDraft.SetDraftAngle | ( | string | draftAngle | ) |
Sets the draft angle
Created in NX4.0.0
Deprecated in NX5.0.0. To set the value of the expression modify the expression directly using GeometricUtilities.SimpleDraft.DraftAngle and Expression.RightHandSide .
License requirements: solid_modeling ("SOLIDS MODELING")
draftAngle | Draft angle |
unsafe bool NXOpen.GeometricUtilities.SimpleDraft.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the draft angle
Created in NX4.0.0
License requirements: None.
|
getset |
Returns or sets the simple draft type
Created in NX4.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")