NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.ModlDistanceAngle More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Expression | Angle [get] |
Returns the value of angular transform. More... | |
unsafe NXOpen.Vector3d | AngularDirection [get, set] |
Returns or sets the direction of angular dimensions. More... | |
unsafe NXOpen.Expression | Distance [get] |
Returns the distance of linear transform. More... | |
unsafe NXOpen.Axis | LinearAxis [get, set] |
Returns or sets the linear axis of distance. More... | |
unsafe NXOpen.GeometricUtilities.OrientXpressBuilder | OrientXpress [get] |
Returns the orientXpress. More... | |
Represents a NXOpen.GeometricUtilities.ModlDistanceAngle
Created in NX6.0.0
unsafe bool NXOpen.GeometricUtilities.ModlDistanceAngle.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the value of angular transform.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the direction of angular dimensions.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the distance of linear transform.
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the linear axis of distance.
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
get |
Returns the orientXpress.
OrientXpress used as overlay in Motion.
Created in NX6.0.0
License requirements: None.