NXOpen .NET Reference
12.0.0
|
This class NXOpen.GeometricUtilities.ModlAlongCurveAngle represents motion type in ModlMotion More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | AlongCurve [get] |
Returns the value of transform. More... | |
unsafe NXOpen.Expression | AlongCurveAngle [get] |
Returns the value of angular transform. More... | |
unsafe NXOpen.SelectCurve | Curve [get] |
Returns the curve on which doing the transform. More... | |
unsafe bool | ReverseCurveDirection [get, set] |
Returns or sets whether the direction of the curve to determine the transform should be reversed or not. More... | |
This class NXOpen.GeometricUtilities.ModlAlongCurveAngle represents motion type in ModlMotion
Created in NX8.5.0
unsafe bool NXOpen.GeometricUtilities.ModlAlongCurveAngle.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the value of transform.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the value of angular transform.
Created in NX8.5.0
License requirements: None.
|
get |
Returns the curve on which doing the transform.
Created in NX8.5.0
License requirements: None.
|
getset |
Returns or sets whether the direction of the curve to determine the transform should be reversed or not.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: None.