NXOpen .NET Reference
12.0.0
|
the Mirror pattern definition. More...
Public Types | |
enum | PlaneOptions { Existing, New } |
the Plane options. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectISurface | ExistingPlane [get] |
Returns the Existing Mirror Plane More... | |
unsafe NXOpen.Plane | NewPlane [get, set] |
Returns or sets the new plane More... | |
unsafe NXOpen.GeometricUtilities.MirrorPattern.PlaneOptions | PlaneOption [get, set] |
Returns or sets the plane option More... | |
the Mirror pattern definition.
Created in NX8.0.0
unsafe bool NXOpen.GeometricUtilities.MirrorPattern.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the Existing Mirror Plane
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the new plane
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")
|
getset |
Returns or sets the plane option
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR cam_base ("CAM BASE") OR geometric_tol ("GDT") OR insp_programming ("INSPECTION PROGRAMMING")