NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.MiddleHoleData More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | BooleanOperation [get] |
Returns the boolean operation More... | |
unsafe NXOpen.Expression | EndChamferAngle [get] |
Returns the end chamfer angle More... | |
unsafe bool | EndChamferEnabled [get, set] |
Returns or sets the end chamfer enabled More... | |
unsafe NXOpen.Expression | EndChamferOffset [get] |
Returns the end chamfer offset More... | |
unsafe string | FitOption [get, set] |
Returns or sets the fit option More... | |
unsafe NXOpen.Expression | HoleDiameter [get] |
Returns the hole diameter More... | |
unsafe bool | MatchDimOfStartHole [get, set] |
Returns or sets the match dim of start hole More... | |
unsafe NXOpen.Expression | StartChamferAngle [get] |
Returns the start chamfer angle More... | |
unsafe bool | StartChamferEnabled [get, set] |
Returns or sets the start chamfer enabled More... | |
unsafe NXOpen.Expression | StartChamferOffset [get] |
Returns the start chamfer offset More... | |
Represents a NXOpen.GeometricUtilities.MiddleHoleData
Created in NX5.0.2
unsafe bool NXOpen.GeometricUtilities.MiddleHoleData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the boolean operation
Created in NX5.0.2
License requirements: None.
|
get |
Returns the end chamfer angle
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the end chamfer enabled
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the end chamfer offset
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the fit option
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the hole diameter
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the match dim of start hole
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the start chamfer angle
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the start chamfer enabled
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the start chamfer offset
Created in NX5.0.2
License requirements: None.