NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.MatchSurfaceBuilder builder. More...
Public Types | |
enum | MatchConstaint { Position, Tangent } |
This enum represents the type of constaints More... | |
Properties | |
unsafe double | AngleTolerance [get, set] |
Returns or sets the angle tolerance More... | |
unsafe NXOpen.GeometricUtilities.MatchSurfaceBuilder.MatchConstaint | Constraint [get, set] |
Returns or sets the continuity type for matching More... | |
unsafe double | DistanceTolerance [get, set] |
Returns or sets the distance tolerance More... | |
unsafe NXOpen.SelectEdge | EditEdge [get] |
Returns the selected edge for matching More... | |
unsafe bool | EndToEnd [get, set] |
Returns or sets the option to match end-to-end, between the end of edit edge and the reference egde or curve More... | |
unsafe bool | KeepSheet [get, set] |
Returns or sets the option to keep original sheet More... | |
unsafe bool | MatchExact [get, set] |
Returns or sets the option to match exact, between the end of edit edge and the reference egde or curve More... | |
unsafe NXOpen.SelectEdge | Reference [get] |
Returns the selected reference edge or curve More... | |
unsafe NXOpen.SelectFace | ReferenceFace [get] |
Returns the selected face for reference curve More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | RegionLimit [get] |
Returns the distance limit of deformation region More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.GeometricUtilities.MatchSurfaceBuilder builder.
This builder's Commit can create a b-surface
To create a new instance of this class, use NXOpen.GeometricUtilities.CAMDataPrepManager.CreateMatchSurfaceBuilder
Default values.
Property | Value |
---|---|
Constraint |
Tangent |
EndToEnd |
1 |
KeepSheet |
0 |
MatchExact |
1 |
Created in NX9.0.0
|
getset |
Returns or sets the angle tolerance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the continuity type for matching
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the distance tolerance
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the selected edge for matching
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the option to match end-to-end, between the end of edit edge and the reference egde or curve
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the option to keep original sheet
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
|
getset |
Returns or sets the option to match exact, between the end of edit edge and the reference egde or curve
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_2 ("advanced freeform modeling") OR die_engineering ("DIE ENGINEERING")
|
get |
Returns the selected reference edge or curve
Created in NX9.0.0
License requirements: None.
|
get |
Returns the selected face for reference curve
Created in NX9.0.0
License requirements: None.
|
get |
Returns the distance limit of deformation region
Created in NX9.0.0
License requirements: None.