NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.LocalUntrimBuilder builder. More...
Public Member Functions | |
unsafe void | SetCurrentFeature (NXOpen.Features.Feature @object) |
Records the current feature before constructing the dialog. More... | |
unsafe void | UpdateBoundingBox () |
Updates the bounding box when changing the distance value. More... | |
unsafe void | CreateProductBoundingBox () |
Creates the product initial bounding box. More... | |
unsafe void | CleanUpFeaturesCreated () |
Cleans up the features created by the selecting face call back. More... | |
unsafe void | CreateCopyFace () |
Creates the extracted face when the flag of Edit a Copy is turned on or a solid body face is selected. More... | |
unsafe void | SetOriginalFace (NXOpen.Face originalFace) |
Sets the originally selected face. More... | |
unsafe void | SetLimitChangeValue (int limitType) |
Sets the limit boundary handle type. More... | |
unsafe void | SetInitialDistanceValue (double[] distanceValues) |
Sets the initial distance value. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.ScCollector | EdgeCollector [get] |
Returns the edges on the face to delete. More... | |
unsafe bool | EditCopy [get, set] |
Returns or sets the flag to indicate whether to edit a copied face or not. More... | |
unsafe NXOpen.SelectFace | Face [get] |
Returns the tool object to split the target body. More... | |
unsafe bool | RemoveBoundary [get, set] |
Returns or sets the flag to indicate whether to remove the face boundary or not. More... | |
unsafe NXOpen.Expression | UEndDistance [get] |
Returns the U end distance. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | UEndLimit [get] |
Returns the region limit of U end. More... | |
unsafe NXOpen.Expression | UStartDistance [get] |
Returns the U start distance. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | UStartLimit [get] |
Returns the region limit of U start. More... | |
unsafe NXOpen.Expression | VEndDistance [get] |
Returns the V end distance. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | VEndLimit [get] |
Returns the region limit of V end. More... | |
unsafe NXOpen.Expression | VStartDistance [get] |
Returns the V start distance. More... | |
unsafe NXOpen.GeometricUtilities.OnPathDimensionBuilder | VStartLimit [get] |
Returns the region limit of V start. More... | |
Represents a NXOpen.GeometricUtilities.LocalUntrimBuilder builder.
This builder is used to untrim and extend a sheet.
To create a new instance of this class, use NXOpen.GeometricUtilities.LocalUntrimManager.CreateBuilder
Default values.
Property | Value |
---|---|
EditCopy |
0 |
UEndDistance.Value |
0 (millimeters part), 0 (inches part) |
UStartDistance.Value |
0 (millimeters part), 0 (inches part) |
VEndDistance.Value |
0 (millimeters part), 0 (inches part) |
VStartDistance.Value |
0 (millimeters part), 0 (inches part) |
Created in NX9.0.0
unsafe void NXOpen.GeometricUtilities.LocalUntrimBuilder.CleanUpFeaturesCreated | ( | ) |
Cleans up the features created by the selecting face call back.
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.GeometricUtilities.LocalUntrimBuilder.CreateCopyFace | ( | ) |
Creates the extracted face when the flag of Edit a Copy is turned on or a solid body face is selected.
Created in NX9.0.0
License requirements: nx_freeform_1 ("basic freeform modeling") OR nx_freeform_2 ("advanced freeform modeling")
unsafe void NXOpen.GeometricUtilities.LocalUntrimBuilder.CreateProductBoundingBox | ( | ) |
Creates the product initial bounding box.
Created in NX9.0.0
License requirements: None.
unsafe void NXOpen.GeometricUtilities.LocalUntrimBuilder.SetCurrentFeature | ( | NXOpen.Features.Feature @ | object | ) |
Records the current feature before constructing the dialog.
Created in NX9.0.0
License requirements: None.
object |
unsafe void NXOpen.GeometricUtilities.LocalUntrimBuilder.SetInitialDistanceValue | ( | double[] | distanceValues | ) |
Sets the initial distance value.
Created in NX10.0.1
License requirements: nx_freeform_1 ("basic freeform modeling") OR nx_freeform_2 ("advanced freeform modeling")
distanceValues |
unsafe void NXOpen.GeometricUtilities.LocalUntrimBuilder.SetLimitChangeValue | ( | int | limitType | ) |
Sets the limit boundary handle type.
Created in NX10.0.1
License requirements: nx_freeform_1 ("basic freeform modeling") OR nx_freeform_2 ("advanced freeform modeling")
limitType |
unsafe void NXOpen.GeometricUtilities.LocalUntrimBuilder.SetOriginalFace | ( | NXOpen.Face | originalFace | ) |
Sets the originally selected face.
Created in NX9.0.0
License requirements: nx_freeform_1 ("basic freeform modeling") OR nx_freeform_2 ("advanced freeform modeling")
originalFace |
unsafe void NXOpen.GeometricUtilities.LocalUntrimBuilder.UpdateBoundingBox | ( | ) |
Updates the bounding box when changing the distance value.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the edges on the face to delete.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the flag to indicate whether to edit a copied face or not.
Created in NX9.0.0
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling") OR nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the tool object to split the target body.
Created in NX9.0.0
License requirements: None.
|
getset |
Returns or sets the flag to indicate whether to remove the face boundary or not.
Created in NX9.0.2
License requirements to get this property: None.
License requirements to set this property: nx_freeform_1 ("basic freeform modeling") OR nx_freeform_2 ("advanced freeform modeling")
|
get |
Returns the U end distance.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the region limit of U end.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the U start distance.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the region limit of U start.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the V end distance.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the region limit of V end.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the V start distance.
Created in NX9.0.0
License requirements: None.
|
get |
Returns the region limit of V start.
Created in NX9.0.0
License requirements: None.