NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.InteractiveSectionBuilder . More...
Public Member Functions | |
unsafe void | AppendPlane (NXOpen.Point3d point1, NXOpen.Point3d point2, NXOpen.Point3d origin, NXOpen.Vector3d normal) |
Appends a plane More... | |
unsafe void | DeleteLast () |
Deletes last point or the plane created More... | |
unsafe int | GetNumPlanes () |
Get the number of planes More... | |
unsafe NXOpen.GeometricUtilities.SectionPlaneData | GetNthPlane (int index) |
Get the Nth plane More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Represents a NXOpen.GeometricUtilities.InteractiveSectionBuilder .
The interactive section block uses 2 points to draw a line or a section.
Created in NX7.0.0
unsafe void NXOpen.GeometricUtilities.InteractiveSectionBuilder.AppendPlane | ( | NXOpen.Point3d | point1, |
NXOpen.Point3d | point2, | ||
NXOpen.Point3d | origin, | ||
NXOpen.Vector3d | normal | ||
) |
Appends a plane
Created in NX7.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
point1 | Point 1 of the interactive line |
point2 | Point 2 of the interactive line |
origin | Origin of the plane |
normal | Normal of the plane |
unsafe void NXOpen.GeometricUtilities.InteractiveSectionBuilder.DeleteLast | ( | ) |
Deletes last point or the plane created
Created in NX7.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe NXOpen.GeometricUtilities.SectionPlaneData NXOpen.GeometricUtilities.InteractiveSectionBuilder.GetNthPlane | ( | int | index | ) |
Get the Nth plane
Created in NX7.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
index | index of the plane |
unsafe int NXOpen.GeometricUtilities.InteractiveSectionBuilder.GetNumPlanes | ( | ) |
Get the number of planes
Created in NX7.0.0
License requirements: studio_free_form ("STUDIO FREE FORM")
unsafe bool NXOpen.GeometricUtilities.InteractiveSectionBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.