NXOpen .NET Reference
12.0.0
|
Represents a Section Plane Data class This class acts like a container to hold the data needed to create a plane. More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Direction | PlaneNormal [get, set] |
Returns or sets the normal of the plane More... | |
unsafe NXOpen.Point | PlaneOrigin [get, set] |
Returns or sets the origin of the plane More... | |
unsafe NXOpen.Point | PlanePoint1 [get, set] |
Returns or sets the first point of the plane More... | |
unsafe NXOpen.Point | PlanePoint2 [get, set] |
Returns or sets the second point of the plane More... | |
Represents a Section Plane Data class This class acts like a container to hold the data needed to create a plane.
It provides the ability to define two points on a plane
Created in NX7.0.0
unsafe bool NXOpen.GeometricUtilities.SectionPlaneData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the normal of the plane
Created in NX7.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the origin of the plane
Created in NX7.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the first point of the plane
Created in NX7.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")
|
getset |
Returns or sets the second point of the plane
Created in NX7.0.0
License requirements to get this property: studio_free_form ("STUDIO FREE FORM")
License requirements to set this property: studio_free_form ("STUDIO FREE FORM")