NXOpen .NET Reference
12.0.0
|
This class contains the factory methods for creating GeometryLocationData. More...
Public Member Functions | |
NXOpen.GeometricUtilities.GeometryLocationData[] | ToArray () |
Returns an array of NXOpen.GeometricUtilities.GeometryLocationData objects. More... | |
unsafe NXOpen.GeometricUtilities.GeometryLocationData | CreateGeometryLocationData () |
Creates geometry location data. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory methods for creating GeometryLocationData.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX5.0.0
unsafe NXOpen.GeometricUtilities.GeometryLocationData NXOpen.GeometricUtilities.GeometryLocationDataCollection.CreateGeometryLocationData | ( | ) |
Creates geometry location data.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.GeometricUtilities.GeometryLocationData [] NXOpen.GeometricUtilities.GeometryLocationDataCollection.ToArray | ( | ) |
Returns an array of NXOpen.GeometricUtilities.GeometryLocationData objects.
|
get |
Returns the tag of this object.