NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.GeometryLocationData More...
Public Types | |
enum | EntityTypes { Point, Csys } |
Represents the entity type. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectObject | Csys [get] |
Returns the csys More... | |
unsafe NXOpen.GeometricUtilities.GeometryLocationData.EntityTypes | EntityType [get, set] |
Returns or sets the type More... | |
unsafe NXOpen.Point | Point [get, set] |
Returns or sets the point More... | |
Represents a NXOpen.GeometricUtilities.GeometryLocationData
To create a new instance of this class, use NXOpen.GeometricUtilities.GeometryLocationDataCollection.CreateGeometryLocationData
Created in NX5.0.0
unsafe bool NXOpen.GeometricUtilities.GeometryLocationData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the csys
Created in NX5.0.0
License requirements: None.
|
getset |
Returns or sets the type
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
getset |
Returns or sets the point
Created in NX5.0.0
License requirements to get this property: None.
License requirements to set this property: None.