NXOpen .NET Reference
12.0.0
|
This class contains the factory methods for creating an FacePlaneSelectionBuilder. More...
Public Member Functions | |
NXOpen.GeometricUtilities.FacePlaneSelectionBuilder[] | ToArray () |
Returns an array of NXOpen.GeometricUtilities.FacePlaneSelectionBuilder objects. More... | |
unsafe NXOpen.GeometricUtilities.FacePlaneSelectionBuilder | Create () |
Creates an FacePlaneSelectionBuilder. More... | |
unsafe void | Destroy (NXOpen.GeometricUtilities.FacePlaneSelectionBuilder entityBuilderData) |
Destroys an FacePlaneSelectionBuilder. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory methods for creating an FacePlaneSelectionBuilder.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX6.0.0
unsafe NXOpen.GeometricUtilities.FacePlaneSelectionBuilder NXOpen.GeometricUtilities.FacePlaneSelectionBuilderCollection.Create | ( | ) |
Creates an FacePlaneSelectionBuilder.
Created in NX6.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.GeometricUtilities.FacePlaneSelectionBuilderCollection.Destroy | ( | NXOpen.GeometricUtilities.FacePlaneSelectionBuilder | entityBuilderData | ) |
Destroys an FacePlaneSelectionBuilder.
Created in NX8.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
entityBuilderData |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.GeometricUtilities.FacePlaneSelectionBuilder [] NXOpen.GeometricUtilities.FacePlaneSelectionBuilderCollection.ToArray | ( | ) |
Returns an array of NXOpen.GeometricUtilities.FacePlaneSelectionBuilder objects.
|
get |
Returns the tag of this object.