NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.FacePlaneSelectionBuilder More...
Public Types | |
enum | TrimObjectType { Plane, Face, Edge } |
Specifies the object type for blend endcap objects. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | IsOk [get, set] |
Returns or sets the data OK flag More... | |
unsafe bool | LimitTopolSwitchFinFlag [get, set] |
Returns or sets the limit edge switch fin flag More... | |
unsafe NXOpen.Point | PlaneHelpPoint [get, set] |
Returns or sets the user plane cap help point More... | |
unsafe NXOpen.ScCollector | SelectEdge [get] |
Returns the select limit edge More... | |
unsafe NXOpen.GeometricUtilities.FaceSetData | SelectFace [get] |
Returns the select face More... | |
unsafe NXOpen.Plane | SelectPlane [get, set] |
Returns or sets the select plane More... | |
unsafe NXOpen.GeometricUtilities.FacePlaneSelectionBuilder.TrimObjectType | TrimObject [get, set] |
Returns or sets the trim object More... | |
unsafe bool | UseFaceCapBlend [get, set] |
Returns or sets the use face cap blend flag More... | |
unsafe bool | UsePlaneCapBlend [get, set] |
Returns or sets the use plane cap blend More... | |
Represents a NXOpen.GeometricUtilities.FacePlaneSelectionBuilder
Created in NX6.0.0
unsafe bool NXOpen.GeometricUtilities.FacePlaneSelectionBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the data OK flag
Created in NX7.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the limit edge switch fin flag
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the user plane cap help point
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the select limit edge
Created in NX8.0.0
License requirements: None.
|
get |
Returns the select face
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the select plane
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the trim object
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the use face cap blend flag
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the use plane cap blend
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")