NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.EndHoleData More...
Public Types | |
enum | FormOptions { ScrewClearance, Threaded, Through } |
Represents hole form options. More... | |
enum | ThreadLengthOptions { Diameterx1, Diameterx15, Diameterx20, Diameterx25, Diameterx30, Standard, Custom, Full } |
Represents thread length options. More... | |
enum | ThreadRotationOptions { Right, Left } |
Represents thread rotation options. More... | |
enum | HoleDepthOptions { ToCylinderBottom, ToConeTip } |
Represents hole depth specification options. More... | |
enum | HoleDepthLimitOptions { Value, UntilSelected, UntilNext, ThroughBody } |
Represents hole depth limit options for threaded hole in end plate of hole series. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.BooleanOperation | BooleanOperation [get] |
Returns the boolean operation More... | |
unsafe NXOpen.GeometricUtilities.EndHoleData.HoleDepthOptions | DepthOption [get, set] |
Returns or sets the hole depth option More... | |
unsafe string | FitOption [get, set] |
Returns or sets the fit option More... | |
unsafe NXOpen.GeometricUtilities.EndHoleData.FormOptions | FormOption [get, set] |
Returns or sets the form option More... | |
unsafe NXOpen.Expression | HoleDepth [get] |
Returns the hole depth More... | |
unsafe NXOpen.GeometricUtilities.EndHoleData.HoleDepthLimitOptions | HoleDepthLimitOption [get, set] |
Returns or sets the hole depth limit More... | |
unsafe NXOpen.Expression | HoleDiameter [get] |
Returns the hole diameter More... | |
unsafe bool | MatchDimOfStartHole [get, set] |
Returns or sets the match dim of start hole More... | |
unsafe string | RadialEngageOption [get, set] |
Returns or sets the radial engage option More... | |
unsafe bool | ReliefChamferEnabled [get, set] |
Returns or sets the threaded relief chamfer enabled - this is applicable for threaded hole type More... | |
unsafe NXOpen.Expression | ScrewClearanceEndChamferAngle [get] |
Returns the screw clearance end chamfer angle More... | |
unsafe bool | ScrewClearanceEndChamferEnabled [get, set] |
Returns or sets the screw clearance end chamfer enabled More... | |
unsafe NXOpen.Expression | ScrewClearanceEndChamferOffset [get] |
Returns the screw clearance end chamfer offset More... | |
unsafe NXOpen.Expression | ScrewClearanceStartChamferAngle [get] |
Returns the screw clearance start chamfer angle More... | |
unsafe bool | ScrewClearanceStartChamferEnabled [get, set] |
Returns or sets the screw clearance start chamfer enabled More... | |
unsafe NXOpen.Expression | ScrewClearanceStartChamferOffset [get] |
Returns the screw clearance start chamfer offset More... | |
unsafe NXOpen.Expression | TapDrillDiameter [get] |
Returns the tap drill diameter More... | |
unsafe NXOpen.Expression | ThreadDepth [get] |
Returns the thread depth More... | |
unsafe NXOpen.GeometricUtilities.EndHoleData.ThreadLengthOptions | ThreadLengthOption [get, set] |
Returns or sets the thread length option More... | |
unsafe NXOpen.GeometricUtilities.EndHoleData.ThreadRotationOptions | ThreadRotation [get, set] |
Returns or sets the thread rotation More... | |
unsafe string | ThreadSize [get, set] |
Returns or sets the thread size More... | |
unsafe NXOpen.Expression | ThreadedEndChamferAngle [get] |
Returns the threaded end chamfer angle More... | |
unsafe NXOpen.Expression | ThreadedEndChamferDiameter [get] |
Returns the threaded end chamfer offset More... | |
unsafe bool | ThreadedEndChamferEnabled [get, set] |
Returns or sets the threaded end chamfer enabled More... | |
unsafe NXOpen.Expression | ThreadedReliefAngle [get] |
Returns the relief angle - this is applicable for threaded hole type More... | |
unsafe NXOpen.Expression | ThreadedReliefChamferAngle [get] |
Returns the threaded relief chamfer angle - this is applicable for threaded hole type More... | |
unsafe NXOpen.Expression | ThreadedReliefChamferOffset [get] |
Returns the threaded relief chamfer offset - this is applicable for threaded hole type More... | |
unsafe NXOpen.Expression | ThreadedReliefDepth [get] |
Returns the threaded relief depth - this is applicable for threaded hole type More... | |
unsafe NXOpen.Expression | ThreadedReliefDiameter [get] |
Returns the relief diameter - this is applicable for threaded hole type More... | |
unsafe bool | ThreadedReliefEnabled [get, set] |
Returns or sets the threaded relief enabled - this is applicable for threaded hole type More... | |
unsafe NXOpen.Expression | ThreadedStartChamferAngle [get] |
Returns the threaded start chamfer angle More... | |
unsafe NXOpen.Expression | ThreadedStartChamferDiameter [get] |
Returns the threaded start chamfer offset More... | |
unsafe bool | ThreadedStartChamferEnabled [get, set] |
Returns or sets the threaded start chamfer enabled More... | |
unsafe NXOpen.Expression | TipAngle [get] |
Returns the tip angle More... | |
unsafe NXOpen.SelectFace | UntilSelectedTarget [get] |
Returns the until selected target - this is applicable for general hole and threaded hole type More... | |
Represents a NXOpen.GeometricUtilities.EndHoleData
Created in NX5.0.2
Represents thread length options.
unsafe bool NXOpen.GeometricUtilities.EndHoleData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the boolean operation
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the hole depth option
Created in NX11.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the fit option
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the form option
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the hole depth
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the hole depth limit
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the hole diameter
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the match dim of start hole
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the radial engage option
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the threaded relief chamfer enabled - this is applicable for threaded hole type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the screw clearance end chamfer angle
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the screw clearance end chamfer enabled
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the screw clearance end chamfer offset
Created in NX5.0.2
License requirements: None.
|
get |
Returns the screw clearance start chamfer angle
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the screw clearance start chamfer enabled
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the screw clearance start chamfer offset
Created in NX5.0.2
License requirements: None.
|
get |
Returns the tap drill diameter
Created in NX5.0.2
License requirements: None.
|
get |
Returns the thread depth
Created in NX5.0.2
License requirements: None.
|
get |
Returns the threaded end chamfer angle
Created in NX5.0.2
License requirements: None.
|
get |
Returns the threaded end chamfer offset
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the threaded end chamfer enabled
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the relief angle - this is applicable for threaded hole type
Created in NX8.0.0
License requirements: None.
|
get |
Returns the threaded relief chamfer angle - this is applicable for threaded hole type
Created in NX8.0.0
License requirements: None.
|
get |
Returns the threaded relief chamfer offset - this is applicable for threaded hole type
Created in NX8.0.0
License requirements: None.
|
get |
Returns the threaded relief depth - this is applicable for threaded hole type
Created in NX8.0.0
License requirements: None.
|
get |
Returns the relief diameter - this is applicable for threaded hole type
Created in NX8.0.0
License requirements: None.
|
getset |
Returns or sets the threaded relief enabled - this is applicable for threaded hole type
Created in NX8.0.0
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the threaded start chamfer angle
Created in NX5.0.2
License requirements: None.
|
get |
Returns the threaded start chamfer offset
Created in NX5.0.2
License requirements: None.
|
getset |
Returns or sets the threaded start chamfer enabled
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the thread length option
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the thread rotation
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
getset |
Returns or sets the thread size
Created in NX5.0.2
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING")
|
get |
Returns the tip angle
Created in NX5.0.2
License requirements: None.
|
get |
Returns the until selected target - this is applicable for general hole and threaded hole type
Created in NX6.0.0
License requirements: None.