NXOpen .NET Reference
12.0.0
|
Represents a draft point data object More...
Public Member Functions | |
unsafe void | SetAngle (string angle) |
Sets the Angle value More... | |
unsafe NXOpen.Expression | GetAngle () |
Returns the Angle value More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe double | Parameter [get, set] |
Returns or sets the point coordinates More... | |
Represents a draft point data object
To create an instance of this class, see DraftPointDataCollection.CreateDraftPointData
Created in NX4.0.0
unsafe NXOpen.Expression NXOpen.GeometricUtilities.DraftPointData.GetAngle | ( | ) |
Returns the Angle value
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
unsafe void NXOpen.GeometricUtilities.DraftPointData.SetAngle | ( | string | angle | ) |
Sets the Angle value
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
angle | Angle string value |
unsafe bool NXOpen.GeometricUtilities.DraftPointData.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the point coordinates
Created in NX4.0.0
License requirements to get this property: solid_modeling ("SOLIDS MODELING")
License requirements to set this property: solid_modeling ("SOLIDS MODELING")