NXOpen .NET Reference
12.0.0
|
This class contains the factory methods for creating a DraftPointData object. More...
Public Member Functions | |
NXOpen.GeometricUtilities.DraftPointData[] | ToArray () |
Returns an array of NXOpen.GeometricUtilities.DraftPointData objects. More... | |
unsafe NXOpen.GeometricUtilities.DraftPointData | CreateDraftPointData (NXOpen.Point point, string angle) |
Creates a DraftPointData object. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory methods for creating a DraftPointData object.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX4.0.0
unsafe NXOpen.GeometricUtilities.DraftPointData NXOpen.DraftPointDataCollection.CreateDraftPointData | ( | NXOpen.Point | point, |
string | angle | ||
) |
Creates a DraftPointData object.
Created in NX4.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
point | Point Object |
angle | Angle value |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.GeometricUtilities.DraftPointData [] NXOpen.DraftPointDataCollection.ToArray | ( | ) |
Returns an array of NXOpen.GeometricUtilities.DraftPointData objects.
|
get |
Returns the tag of this object.