NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.CircularFrameBuilder More...
Public Types | |
enum | Subtypes { Arbitrary, Half, Quarter, Full } |
Represents the circular frame subtypes More... | |
Public Types inherited from NXOpen.GeometricUtilities.ShapeFrameBuilder | |
enum | AnchorAttachmentType { None, Center, Vertex1, Vertex2, Vertex3, Vertex4 } |
Represents the anchor attachment type More... | |
Public Member Functions | |
unsafe double | GetRadius (int index) |
Gets the i-th radius of the circular frame More... | |
unsafe void | SetRadius (int index, double radius) |
Sets the i-th radius of the circular frame More... | |
unsafe double | GetAngle (int index) |
Gets the i-th angle of the circular frame More... | |
unsafe void | SetAngle (int index, double angle) |
Sets the i-th angle of the circular frame More... | |
Public Member Functions inherited from NXOpen.GeometricUtilities.ShapeFrameBuilder | |
unsafe NXOpen.Point2d | GetVertexCoords (int index) |
Gets the coordinates of the i-th vertex of the frame with respect to the plane More... | |
unsafe void | SetVertexCoords (int index, NXOpen.Point2d coords) |
Sets the coordinates of the i-th vertex of the frame with respect to the plane More... | |
unsafe NXOpen.Point2d | GetMidpointCoords (int index) |
Gets the coordinates of the i-th midpoint of the frame with respect to the plane More... | |
unsafe void | SetMidpointCoords (int index, NXOpen.Point2d coords) |
Sets the coordinates of the i-th midpoint of the frame with respect to the plane More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.CircularFrameBuilder.Subtypes | Subtype [get, set] |
Returns or sets the subtype More... | |
Properties inherited from NXOpen.GeometricUtilities.ShapeFrameBuilder | |
unsafe NXOpen.GeometricUtilities.AnchorLocatorBuilder | Anchor [get] |
Returns the anchor of the frame More... | |
unsafe NXOpen.GeometricUtilities.ShapeFrameBuilder.AnchorAttachmentType | AnchorAttachment [get, set] |
Returns or sets the anchor attachment More... | |
unsafe int | NumberVertices [get] |
Returns the number of vertices of the frame More... | |
Represents a NXOpen.GeometricUtilities.CircularFrameBuilder
Created in NX6.0.0
unsafe double NXOpen.GeometricUtilities.CircularFrameBuilder.GetAngle | ( | int | index | ) |
Gets the i-th angle of the circular frame
Created in NX6.0.0
License requirements: None.
index | index of angle |
unsafe double NXOpen.GeometricUtilities.CircularFrameBuilder.GetRadius | ( | int | index | ) |
Gets the i-th radius of the circular frame
Created in NX6.0.0
License requirements: None.
index | index of radius |
unsafe void NXOpen.GeometricUtilities.CircularFrameBuilder.SetAngle | ( | int | index, |
double | angle | ||
) |
Sets the i-th angle of the circular frame
Created in NX6.0.0
License requirements: None.
index | index of angle |
angle | angle |
unsafe void NXOpen.GeometricUtilities.CircularFrameBuilder.SetRadius | ( | int | index, |
double | radius | ||
) |
Sets the i-th radius of the circular frame
Created in NX6.0.0
License requirements: None.
index | index of radius |
radius | radius |
|
getset |
Returns or sets the subtype
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.