NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.ShapeFrameBuilder More...
Public Types | |
enum | AnchorAttachmentType { None, Center, Vertex1, Vertex2, Vertex3, Vertex4 } |
Represents the anchor attachment type More... | |
Public Member Functions | |
unsafe NXOpen.Point2d | GetVertexCoords (int index) |
Gets the coordinates of the i-th vertex of the frame with respect to the plane More... | |
unsafe void | SetVertexCoords (int index, NXOpen.Point2d coords) |
Sets the coordinates of the i-th vertex of the frame with respect to the plane More... | |
unsafe NXOpen.Point2d | GetMidpointCoords (int index) |
Gets the coordinates of the i-th midpoint of the frame with respect to the plane More... | |
unsafe void | SetMidpointCoords (int index, NXOpen.Point2d coords) |
Sets the coordinates of the i-th midpoint of the frame with respect to the plane More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.GeometricUtilities.AnchorLocatorBuilder | Anchor [get] |
Returns the anchor of the frame More... | |
unsafe NXOpen.GeometricUtilities.ShapeFrameBuilder.AnchorAttachmentType | AnchorAttachment [get, set] |
Returns or sets the anchor attachment More... | |
unsafe int | NumberVertices [get] |
Returns the number of vertices of the frame More... | |
Represents a NXOpen.GeometricUtilities.ShapeFrameBuilder
Created in NX6.0.0
Represents the anchor attachment type
unsafe NXOpen.Point2d NXOpen.GeometricUtilities.ShapeFrameBuilder.GetMidpointCoords | ( | int | index | ) |
Gets the coordinates of the i-th midpoint of the frame with respect to the plane
Created in NX6.0.0
License requirements: None.
index | index of midpoint |
unsafe NXOpen.Point2d NXOpen.GeometricUtilities.ShapeFrameBuilder.GetVertexCoords | ( | int | index | ) |
Gets the coordinates of the i-th vertex of the frame with respect to the plane
Created in NX6.0.0
License requirements: None.
index | index of vertex |
unsafe void NXOpen.GeometricUtilities.ShapeFrameBuilder.SetMidpointCoords | ( | int | index, |
NXOpen.Point2d | coords | ||
) |
Sets the coordinates of the i-th midpoint of the frame with respect to the plane
Created in NX6.0.0
License requirements: None.
index | index of midpoint |
coords | coordinates of midpoint relative with respect to plane |
unsafe void NXOpen.GeometricUtilities.ShapeFrameBuilder.SetVertexCoords | ( | int | index, |
NXOpen.Point2d | coords | ||
) |
Sets the coordinates of the i-th vertex of the frame with respect to the plane
Created in NX6.0.0
License requirements: None.
index | index of vertex |
coords | coordinates of vertex relative with respect to plane |
unsafe bool NXOpen.GeometricUtilities.ShapeFrameBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the anchor of the frame
Created in NX6.0.0
License requirements: None.
|
getset |
Returns or sets the anchor attachment
Created in NX6.0.0
License requirements to get this property: None.
License requirements to set this property: None.
|
get |
Returns the number of vertices of the frame
Created in NX6.0.0
License requirements: None.