NXOpen .NET Reference
12.0.0
|
Represents a NXOpen.GeometricUtilities.BoundingObjectBuilder More...
Public Types | |
enum | Method { ExistingCurve, ProjectPoint, LineBy2Points, PointAndVector, ByPlane } |
Represents Bounding Object option types. More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.SelectDisplayableObject | BoundingCurve [get] |
Returns the existing bounding curve. More... | |
unsafe NXOpen.GeometricUtilities.BoundingObjectBuilder.Method | BoundingObjectMethod [get, set] |
Returns or sets the bounding object method More... | |
unsafe NXOpen.Plane | BoundingPlane [get, set] |
Returns or sets the bounding plane. More... | |
unsafe NXOpen.Point | BoundingPoint [get, set] |
Returns or sets the bounding point. More... | |
unsafe NXOpen.Point | BoundingPoint1 [get, set] |
Returns or sets the bounding point1. More... | |
unsafe NXOpen.Point | BoundingPoint2 [get, set] |
Returns or sets the bounding point2. More... | |
unsafe NXOpen.Point | BoundingProjectPoint [get, set] |
Returns or sets the bounding project point. More... | |
unsafe NXOpen.Direction | BoundingVector [get, set] |
Returns or sets the bounding vector. More... | |
unsafe NXOpen.Point | IntersectionReference [get, set] |
Returns or sets the intersection reference More... | |
Represents a NXOpen.GeometricUtilities.BoundingObjectBuilder
Created in NX7.5.1
unsafe bool NXOpen.GeometricUtilities.BoundingObjectBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
get |
Returns the existing bounding curve.
This is applicable for NXOpen.GeometricUtilities.BoundingObjectBuilder.Method.ExistingCurve
Created in NX7.5.1
License requirements: None.
|
getset |
Returns or sets the bounding object method
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the bounding plane.
This is applicable for NXOpen.GeometricUtilities.BoundingObjectBuilder.Method.ByPlane
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the bounding point.
This is applicable for NXOpen.GeometricUtilities.BoundingObjectBuilder.Method.PointAndVector
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the bounding point1.
This represents first bounding point. This is applicable for NXOpen.GeometricUtilities.BoundingObjectBuilder.Method.LineBy2Points
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the bounding point2.
This represents second bounding point. This is applicable for NXOpen.GeometricUtilities.BoundingObjectBuilder.Method.LineBy2Points
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the bounding project point.
This is applicable for NXOpen.GeometricUtilities.BoundingObjectBuilder.Method.ProjectPoint
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the bounding vector.
This is applicable for NXOpen.GeometricUtilities.BoundingObjectBuilder.Method.PointAndVector
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")
|
getset |
Returns or sets the intersection reference
Created in NX7.5.1
License requirements to get this property: None.
License requirements to set this property: solid_modeling ("SOLIDS MODELING") OR drafting ("DRAFTING")