NXOpen .NET Reference
12.0.0
|
This class contains the factory methods for creating an BlendStopshortBuilder. More...
Public Member Functions | |
NXOpen.GeometricUtilities.BlendStopshortBuilder[] | ToArray () |
Returns an array of NXOpen.GeometricUtilities.BlendStopshortBuilder objects. More... | |
unsafe NXOpen.GeometricUtilities.BlendStopshortBuilder | Create (NXOpen.GeometricUtilities.BlendStopshortBuilder.Choices mChoice, NXOpen.Expression mOnPathExp, NXOpen.Edge mPath, bool mIsFlipped, NXOpen.Point mThruPoint) |
Creates an BlendStopshortBuilder. More... | |
Protected Member Functions | |
override int | EnumerateMoveNext (ref Tag currentTag, byte[] state) |
Advances the enumerator to the next element of the collection. More... | |
Properties | |
Tag | Tag [get] |
Returns the tag of this object. More... | |
This class contains the factory methods for creating an BlendStopshortBuilder.
To obtain an instance of this class, refer to NXOpen.Part
Created in NX5.0.0
unsafe NXOpen.GeometricUtilities.BlendStopshortBuilder NXOpen.GeometricUtilities.BlendStopshortBuilderCollection.Create | ( | NXOpen.GeometricUtilities.BlendStopshortBuilder.Choices | mChoice, |
NXOpen.Expression | mOnPathExp, | ||
NXOpen.Edge | mPath, | ||
bool | mIsFlipped, | ||
NXOpen.Point | mThruPoint | ||
) |
Creates an BlendStopshortBuilder.
Created in NX5.0.0
License requirements: solid_modeling ("SOLIDS MODELING")
mChoice | the Stopshort option choice |
mOnPathExp | the expression for the OnPathDimensionBuilder |
mPath | the path for the OnPathDimensionBuilder |
mIsFlipped | the isFlipped flag for the OnPathDimensionBuilder |
mThruPoint | the through point for the OnPathDimensionBuilder |
|
protected |
Advances the enumerator to the next element of the collection.
NXOpen.GeometricUtilities.BlendStopshortBuilder [] NXOpen.GeometricUtilities.BlendStopshortBuilderCollection.ToArray | ( | ) |
Returns an array of NXOpen.GeometricUtilities.BlendStopshortBuilder objects.
|
get |
Returns the tag of this object.