NXOpen .NET Reference
12.0.0
|
Represents the XYZ Plane specification for a GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder . More...
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Point3d | AnchorOrigin [get, set] |
Returns or sets the anchor position More... | |
unsafe NXOpen.Vector3d | AnchorXAxis [get, set] |
Returns or sets the anchor X axis More... | |
unsafe NXOpen.Vector3d | AnchorYAxis [get, set] |
Returns or sets the anchor Y axis More... | |
unsafe bool | IsNumberEnabled [get, set] |
Returns or sets a value indicating whether the number is used More... | |
unsafe bool | IsSpacingEnabled [get, set] |
Returns or sets a value indicating whether the spacing is applied More... | |
unsafe bool | IsXEnabled [get, set] |
Returns or sets a value indicating whether X is enabled More... | |
unsafe bool | IsYEnabled [get, set] |
Returns or sets a value indicating whether Y is enabled More... | |
unsafe bool | IsZEnabled [get, set] |
Returns or sets a value indicating whether Z is enabled More... | |
unsafe int | Number [get, set] |
Returns or sets a value indicating how many sections should be created More... | |
unsafe double | Spacing [get, set] |
Returns or sets a value indicating the space between sections More... | |
Represents the XYZ Plane specification for a GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder .
Created in NX7.0.0
unsafe bool NXOpen.GeometricAnalysis.SectionAnalysis.XYZPlaneBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets the anchor position
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the anchor X axis
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the anchor Y axis
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating whether the number is used
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating whether the spacing is applied
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating whether X is enabled
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating whether Y is enabled
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating whether Z is enabled
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating how many sections should be created
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating the space between sections
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")