NXOpen .NET Reference
12.0.0
|
Represents the Radial specification for a GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder . More...
Public Types | |
enum | RotationAxisType { Xc, Yc, Zc, View, ArbitraryVector } |
The type of the rotation axis More... | |
Public Member Functions | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe bool | IsSpacingEnabled [get, set] |
Returns or sets a value indicating whether the spacing is applied More... | |
unsafe int | Number [get, set] |
Returns or sets a value indicating how many sections should created More... | |
unsafe double | Offset [get, set] |
Returns or sets a value indicating the distance from the start position More... | |
unsafe NXOpen.GeometricAnalysis.SectionAnalysis.RadialBuilder.RotationAxisType | RotationAxis [get, set] |
Returns or sets a value indicating the type of the rotation axis More... | |
unsafe NXOpen.Vector3d | RotationVector [get, set] |
Returns or sets the user specified rotation vector More... | |
unsafe double | Spacing [get, set] |
Returns or sets a value indicating the space between sections More... | |
unsafe NXOpen.Point | SpecifiedRotationPoint [get, set] |
Returns or sets the rotation point More... | |
unsafe NXOpen.SelectPoint | StartPosition [get] |
Returns the start position More... | |
Represents the Radial specification for a GeometricAnalysis.SectionAnalysis.SectionAnalysisExBuilder .
Created in NX7.0.0
unsafe bool NXOpen.GeometricAnalysis.SectionAnalysis.RadialBuilder.Validate | ( | ) |
Validate whether the inputs to the component are sufficient for commit to be called.
If the component is not in a state to commit then an exception is thrown. For example, if the component requires you to set some property, this method will throw an exception if you haven't set it. This method throws a not-yet-implemented NXException for some components.
Created in NX3.0.1
License requirements: None.
Implements NXOpen.GeometricUtilities.IComponentBuilder.
|
getset |
Returns or sets a value indicating whether the spacing is applied
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating how many sections should created
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating the distance from the start position
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating the type of the rotation axis
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the user specified rotation vector
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets a value indicating the space between sections
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
getset |
Returns or sets the rotation point
Created in NX7.0.0
License requirements to get this property: None.
License requirements to set this property: studio_analyze ("STUDIO ANALYZE")
|
get |
Returns the start position
Created in NX7.0.0
License requirements: None.