NXOpen .NET Reference
12.0.0
|
Builder for "object attribute" used in formboard which enbles user to create annotation in drafting functionality. More...
Public Types | |
enum | LeaderType { None, SingleLocation, StartandEndLocations } |
Enum which defines types of leader user wants to associate with the annotation. More... | |
Properties | |
unsafe NXOpen.Annotations.LeaderBuilder | AnnotLeader [get] |
Returns the Annotations.LeaderBuilder for the annotation More... | |
unsafe NXOpen.Annotations.OriginBuilder | CompOrigin [get] |
Returns the comp origin More... | |
unsafe NXOpen.Formboard.ObjectAttributeReferenceBuilder.LeaderType | EnumType [get, set] |
Returns or sets the enum type More... | |
unsafe NXOpen.SelectNXObject | ObjectSelection [get] |
Returns the object selected by user to associated annotation More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Builder for "object attribute" used in formboard which enbles user to create annotation in drafting functionality.
It creates a tabular note and displays object attributes of a single object selected by user.
To create a new instance of this class, use NXOpen.Formboard.FormboardManager.CreateObjectAttributeReferenceBuilder
Default values.
Property | Value |
---|---|
EnumType |
None |
Created in NX7.5.0
Enum which defines types of leader user wants to associate with the annotation.
User can either create no leader or one or two leader for the annotation when picking the associated object.
|
get |
Returns the Annotations.LeaderBuilder for the annotation
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the comp origin
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the enum type
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the object selected by user to associated annotation
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")