NXOpen .NET Reference
12.0.0
|
Class that performs the "layout" of Formboard geometry. More...
Public Types | |
enum | MainRunType { Longest, Thickest, UserSelection } |
Selection method for the set of segments that define the main run of the formboard geometry. More... | |
enum | BranchAngle { AsDesigned, StandardAngles, MaximumAngles, RandomAngles } |
Methods for determining which angles to apply at each branch of the Formboard. More... | |
enum | BranchShape { Straight, Angled } |
Shape option for the branches. More... | |
Public Member Functions | |
unsafe void | CreateDefaultGeometry () |
Creates the initial set of formboard geometry using the current default values stored in the builder. More... | |
unsafe void | UpdateLayout () |
Updates the orientation and placement of the formboard geometry to match the current set of layout options stored within the builder. More... | |
unsafe void | TranslateToNewOrigin () |
Translates the formboard geometry so that it matches the new main run origin, this is a more lightweight operation than the full UpdateLayout operation. More... | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Properties | |
unsafe NXOpen.Formboard.FormboardLayoutBuilder.BranchAngle | BranchAngleMethod [get, set] |
Returns or sets the branch angle type. More... | |
unsafe NXOpen.Formboard.FormboardLayoutBuilder.BranchShape | BranchShapeType [get, set] |
Returns or sets the branch shape type. More... | |
unsafe NXOpen.Formboard.LayoutLengthOptions | LengthOptions [get] |
Returns the length options for the layout operation. More... | |
unsafe NXOpen.Routing.SelectControlPoint | MainRunEndSelection [get] |
Returns the end of the main run. More... | |
unsafe NXOpen.Formboard.FormboardLayoutBuilder.MainRunType | MainRunMethod [get, set] |
Returns or sets the main run method. More... | |
unsafe NXOpen.Point | MainRunOrigin [get, set] |
Returns or sets the main run origin. More... | |
unsafe NXOpen.Routing.SelectControlPoint | MainRunStartSelection [get] |
Returns the start of the main run. More... | |
unsafe NXOpen.Expression | MaximumRandomAngle [get] |
Returns the maximum random angle. More... | |
unsafe NXOpen.Expression | MinimumRandomAngle [get] |
Returns the minimum random angle. More... | |
unsafe NXOpen.Expression | PrimaryStandardAngle [get] |
Returns the primary standard angle. More... | |
unsafe bool | ReverseMainRun [get, set] |
Returns or sets the flag that determines whether the main run is "reversed" or not. More... | |
unsafe NXOpen.Expression | SecondaryStandardAngle [get] |
Returns the secondary standard angle. More... | |
unsafe NXOpen.Expression | TertiaryStandardAngle [get] |
Returns the tertiary standard angle. More... | |
Class that performs the "layout" of Formboard geometry.
Creates all geometry chosen by the user to flatten into a drawing and orients the geometry to match the criteria specified in this builder class. This builder must only be instantiated and used after the harnesses have been specified and stored using the NXOpen.Formboard.FormboardManager.StoreHarnessesToFlatten method.
To create a new instance of this class, use NXOpen.Formboard.FormboardManager.CreateLayoutBuilder
Created in NX7.5.0
Methods for determining which angles to apply at each branch of the Formboard.
unsafe void NXOpen.Formboard.FormboardLayoutBuilder.CreateDefaultGeometry | ( | ) |
Creates the initial set of formboard geometry using the current default values stored in the builder.
This geometry is necessary for the UI to allow the user to see and select formboard geometry, for example to define a Main Run. Does nothing if the work part already contains formboard geometry.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
unsafe void NXOpen.Formboard.FormboardLayoutBuilder.TranslateToNewOrigin | ( | ) |
Translates the formboard geometry so that it matches the new main run origin, this is a more lightweight operation than the full UpdateLayout operation.
The assumption here is that the only change to the builder is with the main run origin.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
unsafe void NXOpen.Formboard.FormboardLayoutBuilder.UpdateLayout | ( | ) |
Updates the orientation and placement of the formboard geometry to match the current set of layout options stored within the builder.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the branch angle type.
Specifies how the layout algorithm determines the angle between each child branch and its parent branch.
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
getset |
Returns or sets the branch shape type.
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the length options for the layout operation.
The length options only have any effect if this is the first time that the Formboard geometry is being created in the drawing.
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the end of the main run.
Contains the ending control point that defines the main run of the Formboard if the NXOpen.Formboard.FormboardLayoutBuilder.MainRunType is NXOpen.Formboard.FormboardLayoutBuilder.MainRunType.UserSelection .
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the main run method.
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
getset |
Returns or sets the main run origin.
The location in modeling space of the start of the main run. The layout operation translates the main run such that it start RCP is located at this location.
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the start of the main run.
Contains the starting control point that defines the main run of the Formboard if the NXOpen.Formboard.FormboardLayoutBuilder.MainRunType is NXOpen.Formboard.FormboardLayoutBuilder.MainRunType.UserSelection .
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the maximum random angle.
Used when NXOpen.Formboard.FormboardLayoutBuilder.BranchAngle is NXOpen.Formboard.FormboardLayoutBuilder.BranchAngle.RandomAngles .
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the minimum random angle.
Used when NXOpen.Formboard.FormboardLayoutBuilder.BranchAngle is NXOpen.Formboard.FormboardLayoutBuilder.BranchAngle.RandomAngles .
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the primary standard angle.
The layout algorithm snaps the angle of the branch to a multiple of this angle. Only used when the NXOpen.Formboard.FormboardLayoutBuilder.BranchAngleMethod is NXOpen.Formboard.FormboardLayoutBuilder.BranchAngle.StandardAngles .
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the flag that determines whether the main run is "reversed" or not.
If true then the direction and order of the main run path is reversed. The end of the main run becomes the start and vice-versa. The list of path segments is not modified or re-ordered, only the order in which the path segments is evaluated when laying out the geometry.
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the secondary standard angle.
The layout algorithm snaps the angle of the branch to a multiple of this angle when all multiples of the primary angle have been used.
Only used when the NXOpen.Formboard.FormboardLayoutBuilder.BranchAngle is NXOpen.Formboard.FormboardLayoutBuilder.BranchAngle.StandardAngles .
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
get |
Returns the tertiary standard angle.
The layout algorithm snaps the angle of the branch to a multiple of this angle when all multiples of the primary and secondary angles have been used.
Only used when the NXOpen.Formboard.FormboardLayoutBuilder.BranchAngle is NXOpen.Formboard.FormboardLayoutBuilder.BranchAngle.StandardAngles .
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")