NXOpen .NET Reference
12.0.0
|
Defines the various options for determining the rounded lengths of formboard geometry during the layout or update process. More...
Public Types | |
enum | RoundingMethod { Exact, Nearest, UpToNearest, DownToNearest } |
Methods of rounding lengths for Formboard geometry. More... | |
Properties | |
unsafe NXOpen.Expression | NetlistLengthIncrement [get] |
Returns the connection list length increment. More... | |
unsafe NXOpen.Formboard.LayoutLengthOptions.RoundingMethod | NetlistRoundingMethod [get, set] |
Returns or sets the rounding method to apply to Connection List lengths. More... | |
unsafe NXOpen.Expression | OverstockLengthIncrement [get] |
Returns the overstock length increment. More... | |
unsafe NXOpen.Formboard.LayoutLengthOptions.RoundingMethod | OverstockRoundingMethod [get, set] |
Returns or sets the rounding method to apply to overstock wrapped lengths. More... | |
unsafe NXOpen.Expression | SegmentLengthIncrement [get] |
Returns the segment length increment. More... | |
unsafe NXOpen.Formboard.LayoutLengthOptions.RoundingMethod | SegmentRoundingMethod [get, set] |
Returns or sets the rounding method to apply to segment lengths. More... | |
Additional Inherited Members | |
Public Member Functions inherited from NXOpen.Builder | |
unsafe NXOpen.NXObject | Commit () |
Commits any edits that have been applied to the builder. More... | |
unsafe void | Destroy () |
Deletes the builder, and cleans up any objects created by the builder. More... | |
unsafe NXOpen.NXObject[] | GetCommittedObjects () |
For builders that create more than one object, this method returns the objects that are created by commit. More... | |
unsafe NXOpen.NXObject | GetObject () |
Returns the object currently being edited by this builder. More... | |
unsafe void | ShowResults () |
Updates the model to reflect the result of an edit to the model for all builders that support showing results. More... | |
unsafe bool | Validate () |
Validate whether the inputs to the component are sufficient for commit to be called. More... | |
Defines the various options for determining the rounded lengths of formboard geometry during the layout or update process.
Created automatically by containing classes.
Created in NX7.5.0
Methods of rounding lengths for Formboard geometry.
The rounding method determines the value of the length in the Formboard by modifying the original length values from the 3D harness part file.
|
get |
Returns the connection list length increment.
Only used when the Formboard.LayoutLengthOptions.NetlistRoundingMethod is Formboard.LayoutLengthOptions.RoundingMethod.UpToNearest or Formboard.LayoutLengthOptions.RoundingMethod.DownToNearest .
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the rounding method to apply to Connection List lengths.
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the overstock length increment.
Only used when the Formboard.LayoutLengthOptions.OverstockRoundingMethod is Formboard.LayoutLengthOptions.RoundingMethod.UpToNearest or Formboard.LayoutLengthOptions.RoundingMethod.DownToNearest .
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the rounding method to apply to overstock wrapped lengths.
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")
|
get |
Returns the segment length increment.
Only used when the Formboard.LayoutLengthOptions.SegmentRoundingMethod is Formboard.LayoutLengthOptions.RoundingMethod.UpToNearest or Formboard.LayoutLengthOptions.RoundingMethod.DownToNearest .
Created in NX7.5.0
License requirements: routing_harness ("Routing Harness")
|
getset |
Returns or sets the rounding method to apply to segment lengths.
Created in NX7.5.0
License requirements to get this property: routing_harness ("Routing Harness")
License requirements to set this property: routing_harness ("Routing Harness")